1100 Series - Sliding - Single Even Lite
Ply Gem

1100 Series - Sliding - Single Even Lite

You can count on 1100 series windows for performance, style and value in a low-maintenance vinyl window line that provides the energy-efficient options your new home needs.

Smooth Performance. Dual pull rails and tandem brass rollers require minimum effort to slide the sash open and closed.

Depth and Dimension. Brickmould profile with 2 ¾” frame imparts a stately appearance.

Ventilation with a View. Horizontal design provides a wide view and allows optimum fresh air in.

Full Accessibility. Sliding sash can be removed for increased accessibility.

Dependable Security. Color-matched cam locks provide added protection from forced entry.

Specifikime teknike
  • Referencë unike1100_series-sliding-single-even-lite
  • Familja e produkteveWindows
  • Grupi i produkteve1100 Vinyl Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-06-24
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorVinyl
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Hapje kursor
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows