1500 Series - Single Hung - Transom
Ply Gem

1500 Series - Single Hung - Transom

3.9 nga 5 yje3.9(8 vlerësime)

1500 Series Windows

NEW CONSTRUCTION — VINYL

Trust 1500 vinyl windows to deliver all the benefits of durable, low-maintenance vinyl with stylish options, helpful features and energy-efficient glass packages.

1500 Single Hung Window

Convenient Cleaning. Low profile tilt-latch allows the bottom sash to tilt inside for easy cleaning.

Easy to Open. Durable, dual lift rails are readily accessible and allow you to open and close the window with ease.

Weather Resistance. Meeting rail interlocks to tightly close the sash around dual weatherstripping and help keep rain and wind out.

Dependable Security. Forced entry-resistant cam locks enhance security and meet AAMA forced-entry requirements. ADA-accessible and auto-lock options also available.

Specifikime teknike
  • Referencë unike1500_series-transom
  • Familja e produkteveWindows
  • Grupi i produkteve1500 Vinyl Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-04
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorVinyl
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Transom Window
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Rajoni i disponueshëm

North America