1500 Series - Sliding - Triple Operating Un-Even XOX
Ply Gem

1500 Series - Sliding - Triple Operating Un-Even XOX

4.9 nga 5 yje4.9(14 vlerësime)

1500 Series Windows

NEW CONSTRUCTION — VINYL

Trust 1500 vinyl windows to deliver all the benefits of durable, low-maintenance vinyl with stylish options, helpful features and energy-efficient glass packages.

1500 Sliding Window

Smooth Operation. Sash glide smoothly on wide brass rollers.

Fingertip Convenience. Dual pull/push rails provide easy access to slide the sash.

Weather-resistant. Sash interlock provides a tight seal against rain and wind.

Reliable Safeguard. Enhanced security cam locks meet AAMA forced entry requirements. ADA-accessible and auto-lock options also available.

Easy Cleaning. Operable sash can be removed for cleaning.

Specifikime teknike
  • Referencë unike1500_series-triple-operating-uneven-xox
  • Familja e produkteveWindows
  • Grupi i produkteve1500 Vinyl Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-04
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorVinyl
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Hapje kursor
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows