Mira Series - Casement - Standard
Ply Gem

Mira Series - Casement - Standard

4.4 nga 5 yje4.4(5 vlerësime)

MIRA Series Windows

NEW CONSTRUCTION — ALUMINUM-CLAD WOOD

If you are looking for the warmth and beauty of a wood window, with the durability and weather resistance of aluminum, the MIRA aluminum-clad series is the smart choice for your home.

MIRA Casement Window

Maximum Fresh Air. Sash opens up to 90 degrees to allow more air in.

Superior Energy Efficiency. Single-sash design that seals tightly to provide excellent thermal performance.

Streamlined Handle Design. Sleek fold-down handle won’t interfere with window treatments.

Safe, Easy Cleaning. Sash can be simply cleaned from inside your home.

Convenient Security. A single handle secures the window at multiple points and meets forced entry requirements.


Specifikime teknike
  • Referencë unikemira-casement-standard
  • Familja e produkteveWindows
  • Grupi i produkteveMira Premium Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-04
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorDru
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDritare - Casement Window
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows