Mira Series - Sliding Door - Bipart Quad OXXO
Mira Series - Sliding Door - Bipart Quad OXXO
    Ply Gem

    Mira Series - Sliding Door - Bipart Quad OXXO

    4.3 nga 5 yje4.3(6 vlerësime)

    MIRA Series Patio Doors

    NEW CONSTRUCTION — ALUMINUM-CLAD WOOD

    MIRA patio doors feature a beautiful wood interior clad to protect it from the elements. Whether you choose a hinged or sliding patio door, you’ll love the vast selection of colors, hardware finishes and authentic French door look.

    Choose a MIRA bi-parting door with two active center panels that create a large expansive opening and are flanked by stationary panels. The door can also be configured with one active door panel that opens to the left or right and three stationary panels.

    Specifikime teknike
    • Referencë unikemira-sliding-bipart-quad
    • Familja e produkteveDoors
    • Grupi i produkteveMira Series Patio Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-04
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorDru
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Rrëshqitje
    • IFC classificationDerë
    • Kodi ETIMEC003534
    • Emri ETIMExterior door (complete with frame)
    • Emrin UNSPSCDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 PërshkrimSliding door and partition sets
    • CSI MasterFormat 2014 Code08 13 73
    • CSI MasterFormat 2014 TitleSliding Metal Doors
    • OmniClass Number23-17 11 13 19
    • OmniClass TitleSliding Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors