Armor-Edge® All Steel Joint Assembly -- For Spall-Free Construction Joints When Consecutive Placements Are Required (New Construction)

Armor-Edge® All Steel Joint Assembly -- For Spall-Free Construction Joints When Consecutive Placements Are Required (New Construction)

Spall-Free Construction Joints

Reduce floor and truck maintenance costs by eliminating joint spalling using Armor-Edge® joint assemblies. This is the ideal edge protection solution for high-traffic areas, freezer buildings and floor designs where the construction joints are expected to open up more than 1/8 inch (3 mm), including:
  • Shrinkage-compensating concrete
  • Post-tensioned concrete
  • Steel reinforcement in dosages >0.5 percent by cross-sectional area
  • High Volume Synthetic Fibers (HVSF), >7.5 lb./yd.³

Armor-Edge® joint assembly is an engineered system that ensures smooth surface transitions with the square and true profile of cold-finished steel bars. And, you avoid out of joint cracking from restraint with an alignment assembly that yields as the construction joint activates.

Accelerate construction schedules and eliminate the need for highly-skilled on-site labor by eliminating on-site custom fabrication, welding and grinding.
  • The fully aligned assembly reliably arrives on-site ready for immediate installation
  • Prefabricated crosses and T’s tie directly into the joint assembly lengths
  • A flat surface to finish against delivered by the cold-finished steel of the joint assembly bars
  • An in-built ledge to support joint filler is an option
  • Easy adjustment to the correct elevation using mounting brackets, stakes and bolts

Performance-Based Engineering
  • To minimize cracking, the alignment assembly bolt is designed to strip as the concrete shrinks and the joint activates freely and without restraint
  • The edge of the concrete at the joint adjacent to the Armor-Edge® joint assembly is completely protected by the straight and true edges of the Grade 1018 cold-finished steel certified to meet ASTM A108

Armor-Edge® All Steel Joint Assembly for New Construction When Consecutive Placements Are Required
  • Eliminates stripping with leave-in-place form
  • Includes a leave-in-place form embedded with the Diamond Dowel® System to deliver consistent load transfer
Specifikime teknike
  • Referencë unike13623
  • Familja e produkteveConstruction
  • Grupi i produkteveCast-In Jointing
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2011-10-10
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdërtim - Kuvertën, Pllaka & Terren

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit