System B01-01
Polyglass

System B01-01

Exposed roof with bituminous waterproofing membrane, non-insulated (mineral surface)

Specifikim
  • LAYER MATERIAL
    Structure Reinforced concrete slab
    Primer IDROPRIMER
    Waterproofing membrane
    first layer
    POLYFLEX EL C
    Waterproofing membrane
    second layer
    POLYFLEX EL C G

    *NOTE:
    The alternative products are inserted in the library file"MaterialsPolyglass_ENG.adsklib"

Specifikime teknike
  • Referencë unikesystem-b01-01
  • Familja e produkteveWaterproofing membrane
  • Grupi i produkteveBituminous membranes
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2022-11-10
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorBitumen
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
  • IFC classificationKulmet
  • Emrin UNSPSCRoofing membranes
  • UNSPSC code30151505
  • Uniclass 2015 CodeAc_85_70_40
  • Uniclass 2015 PërshkrimInsulating and waterproofing retrofitted living roofs
  • CSI MasterFormat 2014 Code07 13 52
  • CSI MasterFormat 2014 TitleModified Bituminous Sheet Waterproofing
  • OmniClass Number23-13 25 17 13 15
  • OmniClass TitleModified Bituminous Sheet Waterproofing
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings