System S04-TM1.2
Polyglass

System S04-TM1.2

Exposed roof with mechanically fixed under the surmounts TPO/FPO synthetic waterproofing membrane, with mechanically fixed thermal insulation

Specifikim
  • LAYER MATERIAL
    Structure Reinforced concrete slab
    Primer IDROPRIMER
    Vapor barrier POLYVAP RADONSHIELD
    P-AL
    Mechanically fixed thermal insulation layer EPS 200 kPa
    Mechanically fixed
    waterproofing membrane
    MAPEPLAN T M (E) 18

    *NOTE:
    The alternative products are inserted in the library file "MaterialsPolyglass_ENG.adsklib"

Specifikime teknike
  • Referencë unikesystem-s04-tm12
  • Familja e produkteveWaterproofing membrane
  • Grupi i produkteveSynthetic membranes
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2022-11-21
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorThermoplastic olefin (TPO)
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
  • IFC classificationKulmet
  • Emrin UNSPSCRoofing membranes
  • UNSPSC code30151505
  • Uniclass 2015 CodeAc_85_70_40
  • Uniclass 2015 PërshkrimInsulating and waterproofing retrofitted living roofs
  • CSI MasterFormat 2014 Code07 13 54
  • CSI MasterFormat 2014 TitleThermoplastic Sheet Waterproofing
  • OmniClass Number23-13 25 17 13 17
  • OmniClass TitleThermoplastic Sheet Waterproofing
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings