System S08-TB4.1
Polyglass

System S08-TB4.1

Roof with road surfacing and TPO/FPO synthetic waterproofing membrane, with thermal insulation

Specifikim
  • LAYER MATERIAL
    Structure Reinforced concrete slab
    Primer IDROPRIMER
    Vapor barrier POLYVAP RADONSHIELD
    P-AL
    Thermal insulation layer EPS 200 kPa
    Waterproofing membrane MAPEPLAN T B 20
    Protection layer POLYDREN PP 500
    Separation layer MAPEPLAN PE
    micro-perforated
    Protection layer Concrete slab
    Paving Road surfacing

    *NOTE:
    The alternative products are inserted in the library file "MaterialsPolyglass_ENG.adsklib"

Specifikime teknike
  • Referencë unikesystem-s08-tb41
  • Familja e produkteveWaterproofing membrane
  • Grupi i produkteveSynthetic membranes
  • LlojiAssembly (objekte të shumëfishta)
  • Data e botimit2022-11-21
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorThermoplastic olefin (TPO)
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
  • IFC classificationKulmet
  • Emrin UNSPSCRoofing membranes
  • UNSPSC code30151505
  • Uniclass 2015 CodeAc_85_70_40
  • Uniclass 2015 PërshkrimInsulating and waterproofing retrofitted living roofs
  • CSI MasterFormat 2014 Code07 13 54
  • CSI MasterFormat 2014 TitleThermoplastic Sheet Waterproofing
  • OmniClass Number23-13 25 17 13 17
  • OmniClass TitleThermoplastic Sheet Waterproofing
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings