LX Suspended Warm Air Heater 140kW
LX Suspended Warm Air Heater 140kW
LX Suspended Warm Air Heater 140kW
LX Suspended Warm Air Heater 140kW
    Powrmatic

    LX Suspended Warm Air Heater 140kW

    The all new LX range of gas fired, fan assisted flue warm air unit heaters from Powrmatic provide efficient and cost effective heating solutions for a wide variety of industrial, commercial and retail buildings. Fully ErP 2021 compliant featuring modulating gas fired inshot burners and NOx levels which provide efficient and cost effective heating solutions for any industrial and commercial properties without the need to be condensing. The new LX range comprises of 12 models with outputs ranging from 15 to 140kW and can be supplied in a free blowing format, discharging warmed air directly into the space to be heated or configured for connection to ductwork. Built around the previous LNVx range, using similar fixings, connection points and flue system the LX range is installer friendly and convenient. The ErP 2021 compliant suspended LX range of unit heaters from Powrmatic benefits from the same design as the popular LNVx range its entire construction, performance, and aesthetics, finished with the popular epoxy powder RAL 7015 stove baked paint.
    Specifikim
    • LX Suspended Warm Air Heater 140kW

      • LX heat exchanger will be manufactured as standard from aluminised steel tube with swaged and expanded connections into a combustion gas collection box, no welding is used to minimise stress on components• The four pass tubular heat exchanger can be specified with upgrade to 409 and 316 stainless steel• Individual in shot burners per heat exchanger tube to be fitted with Resistohm Helical Low NOx inserts capable of maximum continual 1300°C operation• Heaters will be capable of use with G20 Natural Gas or G31 LPG with injector change• LX will be supplied with a modulating gas valve assembly as standard• To achieve designed coverage and throw the supply fan airflow will remain constant through the modulating operation• The casing will be designed for rigidity and low noise, anti-vibration mounts will be utilized to secure the main fan assemblies• There will be six top suspension points for ease of installation and additional security• Units will be complete with easy access swing out burner wiring panels• NOx Levels will be less than 70mg/kWhr• Heater casing will be protected by epoxy powder coat stove baked paint RAL 7015Controlled by Powrmatic MC200 Optimised Start Control
    Specifikime teknike
    • Referencë unike14000101
    • Familja e produkteveWarm Air Heaters
    • Grupi i produkteveSuspended Gas Fired Warm Air Heater
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-07-10
    • Numri i botimit1
    • Gjatësia (mm)1140
    • Gjerësia (mm)915
    • Thellësia (mm)1950
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorÇelik
    • Projektuar nëMbretëria e Bashkuar
    • Prodhuar nëMbretëria e Bashkuar
    • Weight Net (kg)286
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
    • Uniclass 2015 CodePr_70_60_36_33
    • Uniclass 2015 PërshkrimGas fired unit heaters

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër