N-SHEV Natural & Smoke Ventilator - OSREN0913
N-SHEV Natural & Smoke Ventilator - OSREN0913
N-SHEV Natural & Smoke Ventilator - OSREN0913
N-SHEV Natural & Smoke Ventilator - OSREN0913
    Powrmatic

    N-SHEV Natural & Smoke Ventilator - OSREN0913

    The OSREN0913 Powrmatic N-SHEV Natural Ventilator & Smoke Ventilator from Powrmatic provides a smoke and heat exhaust ventilation systems for a wide range of applications. The Roof Opensky N-SHEV Natural & Smoke Ventilator can be mounted on the roof either on an upstand, into glazing or a roof soaker sheet and is available in a range of dimensions, control operations and finishes.

    N-SHEV Natural & Smoke Ventilator can also be used as an automatic opening ventilator (AOV) and can be used in the stairwells of flats and office buildings where protecting the common escape routes is of paramount importance. The roof opensky can be manufactured in a range of sizes to match the required Approved Document B or geometric free areas. 

    The Roof Opensky can be used for natural ventilation or smoke ventilation and can be integrated into a fire alarm system. As soon as the alarm is activated, the AOV automatically fully opens creating a “chimney effect”, which discards the existing smoke, therefore making it possible for people to find the exits and for Firefighters to extinguish the fire accordingly

    Product Benefits:

    • High free area performance
    • Smoke Ventilator
    • Natural Ventilator
    • NSHEV Ventilator
    • Meets 1.0m² and 1.5m² free area requirements
    • Opens within 60 seconds
    • Low maintenance & cost effective smoke vent
    • 6W/m2ºk U-value capability
    • Mill Finish or custom RAL colour
    • Tailored base to suit any sized opening
    • Tested for smoke ventilation to BS-EN12101:2:2003

    Please note a turndown base/ upstand will need to be built:


    Specifikim
    • ORSEN 0913 N-SHEV Natural & Smoke Ventilator Specification:

      • ROOF OPEN SKY VENTS, OSREN0913/T/Q/IA/UA
      • DRIVE OPEN / DRIVE CLOSED
      • 24V dc, 0.8A, POLARITY REVERSAL
      • THIS VENT HAS BEEN TESTED TO BS EN 12101 Pt 2
      • MILL FINISH INSULATED ALUMINIUM BLADES, UNINSULATED BODY
      • FREE AREA = 2.04m²
      • AERODYNAMIC FREE AREA = 1.41m²
      • FREE AREA to Approved Document B = 1.59m
      • APPROX. O/A WEIGHT 41.25kg
    Specifikime teknike
    • Referencë unike913
    • Familja e produkteveSmoke Ventilation
    • Grupi i produkteveOpensky
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-07-10
    • Numri i botimit1
    • Gjatësia (mm)250
    • Gjerësia (mm)1300
    • Thellësia (mm)1270
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorAlumin
    • Projektuar nëMbretëria e Bashkuar
    • Prodhuar nëMbretëria e Bashkuar
    Klasifikimi
    • Kategoria BIMobjectAparateve kundër zjarrit - Ventilimi i tymit
    • IFC classificationNjomës
    • Uniclass 2015 CodeSs_65_40_33_56
    • Uniclass 2015 PërshkrimNatural ventilation systems

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër