SIGMA HAFTGRUND PIGMENTIERT primer

SIGMA HAFTGRUND PIGMENTIERT primer

Water-based pigmented primer for difficult substrates with high insulating power. Suitable for exterior and interior application with excellent resistance on alkaline substrates and properties of reducing the risk of salt efflorescence. Quick rain resistance tecnology that allow to apply 25 minutes after the rain.

Specifikim
  • Highly insulating, water-based pigmented primer with excellent coverage; Sigma Haftgrund Pigmentiert is especially formulated for the treatment of difficult substrates, such as alkaline substrates. It also reduces the risk of salt efflorescence formation. Due to its high insulating power, it is particularly suitable for gypsum substrates. Quick rain tecnology (25 minutes)

Specifikime teknike
  • Referencë unikesigmahaftgrundpigmentiert
  • Familja e produkteveSIGMA
  • Grupi i produkteveWB OPAQUE PRIMER
  • LlojiMaterial për ndërtim
  • Data e botimit2022-06-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAkrilon
  • Materiali dytësorBojë
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
  • IFC classificationElement ndërtimi
  • Kodi ETIMEG020100
  • Emri ETIMBuilding - Finishing materials
  • Emrin UNSPSCPaint filters
  • UNSPSC code40161524
  • Uniclass 2015 CodePr_35_31_22
  • Uniclass 2015 PërshkrimDecorative coatings
  • OmniClass Number23-15 21 11
  • OmniClass TitlePaints and Varnishes