Aluminum Guard Rail Systems
Aluminum Guard Rail Systems

    Aluminum Guard Rail Systems

    This guard rail solves:

    • Protection from falling through an opening or off of the edge
    • Roof hatch mounting or floor mounting

    Reduce Costs and Increase Quality

    Reduce maintenance costs by using an aluminum guard rail system which is naturally corrosion resistant with minimal ongoing maintenance or upkeep compared to other types of materials that corrode over time.  Reduce installation costs by using an aluminum guard rail system which is a third the weight of steel, so it is easier to install, requiring less equipment.  Aluminum is high strength and is used in planes, cars, trucks, buses, trains, and buildings.  

    Reduce Risks

    With over 75 years of experience providing access solutions, we know the codes and are experts in this area.  Units are built to meet or exceed OSHA 1910 Subpart D design criteria.  Without the correct guard rail system, there could be injury, liability, and loss of money, which puts companies' reputations and lives at stake.  

    Aesthetically Pleasing and Sustainable Material

    The standard aluminum mill finish will not rust or stain the surrounding structure.  In addition, aluminum is 100 percent recyclable and retains its properties indefinitely.

    Key Details of Guard Rail System

    • Rails are 1-1/4"schedule 40 pipe with 1-5/8" OD
    • Self-closing gate
    • Roof hatch mounting
    • Floor mount
    • 5 Year Warranty
    Specifikim
    • SECTION 05 52 13, 07 72 00

      ALUMINUM GUARD RAIL SYSTEM

      PART 1 GENERAL

      1.1 SECTION INCLUDES

      A. Aluminum Guard Rail Systems.

      1.2 RELATED SECTIONS

      A. Section 05 12 00 - Structural Steel Framing: Roof structure and opening support.

      B. Section 05 55 00 - Metal Stair Treads and Nosings: Miscellaneous metal supports.

      C. Section 06 10 00 - Rough Carpentry: Roof framing and opening support.

      D. Section 07 42 00 - Wall Panels: Roof curb flashing.

      1.3 REFERENCES

      A. OSHA 1910.28: Duty to have fall protection and falling object protection.

      B. OSHA 1910.29: Fall protection systems and falling object protection-criteria and practices.

      1.4 SUBMITTALS

      A. Submit under provisions of Section 01300.

      B. Manufacturer's data sheets on each product to be used, including:

      1. Preparation instructions and recommendations.

      2. Storage and handling requirements and recommendations.

      C. Shop Drawings for Aluminum Guard Rail System:

      1. Plan and section of aluminum guard rail system installation.

      2. Indicate rough opening dimensions for ceiling, roof openings, and/or roof hatch size.

      1.5 DELIVERY, STORAGE, AND HANDLING

      A. Store aluminum guard rail system until installation inside under cover in manufacturer's unopened packaging. If stored outside, store under a tarp or suitable cover.

      1.6 WARRANTY

      A. Limited Warranty: Five years against defective material and workmanship, covering parts only. Defective parts, as deemed by the manufacturer, will be replaced at no charge, freight excluded, upon inspection at manufacturer's plant.

      PART 2 PRODUCTS

      2.1 MANUFACTURERS

      A. Acceptable Manufacturer: Precision Ladders, LLC, which is located at: P. O. Box 2279; Morristown, TN 37816-2279; Toll Free Tel: 800-225-7814; Tel: 423-586-2265; Fax: 423-586-2091; Web: www.PrecisionLadders.com

      B. Requests for substitutions will be considered in accordance with provisions of Section 01600.

      2.2 ALUMINUM GUARD RAIL SYSTEM

      A. Aluminum Guard Rail System and Components: Vertical and horizontal rails, mounting brackets, self-closing gate, hardware, and finishes.

      1. Models: Model AGRS-H**** [****= opening size in feet and inches; for example AGRS-H2630 is AGRS-H 2’6” x 3’0” (762 mm x 914 mm)] for a roof hatch mounted aluminum guard rail system or AGRS-F**** [****= opening size in feet and inches; for example AGRS-F2630 is AGRS-F 2’6” x 3’0”(762 mm x 914 mm)] for a floor mounted aluminum guard rail system. Aluminum Guard Rail System as manufactured by Precision Ladders, LLC.

      2. Capacity: System shall support a load of 200 lbs applied in any direction.

      3.Performance Standard: Unit shall comply with OSHA 1910.28 and OSHA 1910.29.

      B. Components:

      1. Vertical and horizontal rails: Aluminum (6005-T5) 1-1/4” (32 mm) schedule 40 pipe with 1-5/8” (42 mm)OD.

      2. Brackets:

      a. Roof Hatch Application: Y style 5” x 1-1/4” x 1/8” (127 mm by 32 mm by 4 mm) aluminum square tubing.

      b. Floor Opening Application: Flange style cast aluminum fittings 5-1/2” x 2-3/4” x 1/4” (140 mm by 70 mm by 7 mm).

      3. Self-closing gate: Aluminum (6005-T5) 1-1/4” (32 mm) schedule 40 pipe with 1-5/8” (42 mm) OD hinged on open side.

      4. Hardware: Corrosion resistant hardware and fasteners is standard.

      5. Finish: Mill finish aluminum

      2.3 FABRICATION

      A. Completely fabricate aluminum guard rail system ready for installation before shipment to the site.

      PART 3 EXECUTION

      3.1 EXAMINATION

      A. Do not begin installation until rough opening and structural support have been properly prepared.

      B. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.

      C. Examine materials upon arrival at site. Notify the carrier and manufacturer of any damage.

      3.2 INSTALLATION

      A. Install in accordance with approved submittals.

      3.3 PROTECTION

      A. Protect installed products until completion of project.

      B. Touch-up, repair or replace damaged products before Substantial Completion.

      END OF SECTION

    Specifikime teknike
    • Referencë unikealuminum-guard-rail-systems
    • Familja e produkteveGuard Rail Systems
    • Grupi i produkteveGuard Rail System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-08-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorGalvanized steel
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Qasja e dyerve & paneleve
    • IFC classificationGilindera
    • Uniclass 2015 CodeSs_25_15_60_05
    • Uniclass 2015 PërshkrimBalustrade and guarding systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11
    • OmniClass TitleGuardrails

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika