Balance 6000 Series Decorative ADA Grab Bars - Decorative Colors - 12", 16", 18", 24", 30", 36", 42", 48"
Balance 6000 Series Decorative ADA Grab Bars - Decorative Colors - 12", 16", 18", 24", 30", 36", 42", 48"
Balance 6000 Series Decorative ADA Grab Bars - Decorative Colors - 12", 16", 18", 24", 30", 36", 42", 48"
Balance 6000 Series Decorative ADA Grab Bars - Decorative Colors - 12", 16", 18", 24", 30", 36", 42", 48"
Balance 6000 Series Decorative ADA Grab Bars - Decorative Colors - 12", 16", 18", 24", 30", 36", 42", 48"
Balance 6000 Series Decorative ADA Grab Bars - Decorative Colors - 12", 16", 18", 24", 30", 36", 42", 48"
Balance 6000 Series Decorative ADA Grab Bars - Decorative Colors - 12", 16", 18", 24", 30", 36", 42", 48"
Balance 6000 Series Decorative ADA Grab Bars - Decorative Colors - 12", 16", 18", 24", 30", 36", 42", 48"

    Balance 6000 Series Decorative ADA Grab Bars - Decorative Colors - 12", 16", 18", 24", 30", 36", 42", 48"

    To be installed and used in commercial or residential bathrooms public or personal where required. Examples would be but are not limited to Hotels (Marriott and Hilton Approved), Assisted Living Facilities, Senior Living, Old Age Homes, Apartments Complexes, Multifamily, General Housing, etc.

    All of PBA's grab bars have been manufactured to the highest quality standards and are composed of the industry standard 304 stainless steel. Equally important all Grab bars manufactured by Preferred Bath Accessories Inc. meet and or exceeds all ADA 2010 ADAAG requirements and 2017 ANSI standards for commercial and residential use.

    • Available in 12", 16", 18", 24", 30", 36", 42", 48"
    • 304 Stainless Steel material
    • Finishes: Bright Polished, Satin Stainless or Custom Color Nylon Powder Coated
    • Meets ADA 2010 ADAAG
    • Meets and exceeds 2017 ANSI Standard for both commercial and residential use
    • Stainless Steel flanges
    • Multi Screw Mounting Bracket hardware included
    • Wood blocking preferred for mounting

    Specifikim
      • Available in 12", 16", 18", 24", 30", 36", 42", 48"
      • 304 Stainless Steel material
      • Finishes: Bright Polished, Satin Stainless or Custom Color Nylon Powder Coated
      • Meets ADA 2010 ADAAG
      • Meets and exceeds 2017 ANSI Standard for both commercial and residential use
      • Stainless Steel flanges
      • Multi Screw Mounting Bracket hardware included
      • Wood blocking preferred for mounting

      Standard Grab Bar, Standard Grab Bars, Grab Bar, Grab Bars, ADA Grab Bars, Stainless Steel Grab Bar, Wall Mounted Grab Bar

    Specifikime teknike
    • Referencë unike6000-decorative-colors
    • Familja e produkteveADA Products
    • Grupi i produkteveGrab Bars
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-02-28
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëKinë
    Klasifikimi
    • Kategoria BIMobjectSanitar - Aksesorë për banjo

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika