35401 - THERMOSTATIC CONCEALED SHOWER MIXER TOUCH
Presto

35401 - THERMOSTATIC CONCEALED SHOWER MIXER TOUCH

35401 - THERMOSTATIC CONCEALED SHOWER MIXER TOUCH - Timed-flow mixer tap in waterproof box for shower - Battery-operated

Specifikim
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 8 l/min with integrated flow regulator
    • Anti-water-hammering device

    > Flow time :

    • 30 seconds (adjustable)
    • PRESTO TOUCH sensitive switch suitable for elderly and disabled people
    • Start / Stop function

    > Hydraulic supply :

    • Hot water inlet on the left : M G 1/2" (15x21)
    • Cold water inlet on the right : M G 1/2" (15x21)
    • Mixed water outlet on the top : M G 1/2" (15x21)
    • NF non-return valves
    • Temperature limiter preset at 38°C
    • Stop valve inside the box
    • External connectors

    > Power supply :

    • 6 V lithium battery (CRP2 type) in a casing placed within the concealed box

    > Material and colour finish :

    • Brass tap body
    • Chrome-plated front plate and knob
    • Engineered polymer concealed box

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30 minute in case of thermal shock

    > Security :

    • Temperature limited by adjustable stop inside the box (non-accessible for the user)
    • Anti-scalding safety : flow is immediately stopped if the cold water or hot water is cut off, compliant to French norm EN1111.
    • 30sec auto-flush every 24h limiting the bacterial growth (Legionella, Pseudomonas...) adjustable by TOUCH button configuration.
    • Waterproofness : waterproof concealed box

    > Delivered with :

    • 1 waterproof concealed box
    • 1 round front plate
    • 2 filter gaskets
    • T connector for drain
    • 1 sealing flange
    • 1 Instruction manual

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Materials UBA List Compliant
    • Nickel-Chrome plated according to EN12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
    • Thermostatic cartridge conform with NF EN 1111
    • DVGW certified - DW-6515DM0592
Specifikime teknike
  • Referencë unike35401
  • Familja e produkteveSanitary
  • Grupi i produkteveShower
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-10-14
  • Numri i botimit1
Të ngjashme
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe

Rajoni i disponueshëm

Asia Europe Africa South America Oceania North America
Afganistan
Austri
Afrika e Jugut
Argjentinë
Australi
Bahamas
Arabia Saudite
Belgjikë
Algjeri
Bolivi
Fixhi
Belizë
Armeni
Bjellorusi
Angolë
Brazil
Ishujt Solomon
Grenlandë
Azerbaixhan
Bosnjë dhe Hercegovinë
Benin
Ekuador
Kaledonia e Re
Guatemalë
Bangladesh
Bulgari
Botsvanë
Guajanë
Papua Guinea e Re
Haiti
Brunei
Danimarkë
Burkina-Faso
Guiana franceze
Timor-Leste
Honduras
Butan
Estoni
Burundi
Ishujt Falkland (Islas Malvinas)
Vanuatu
Kanadë
Emiratet e Bashkuara Arabe
Finlandë
Çad
Kili
Zelanda e Re
Kosta Rika
Filipinet
Francë
Côte d’Ivoire
Kolumbi
Kubë
Gjeorgji
Gjermani
Egjipt
Paraguaj
Meksikë
Indi
Greqi
Eritre
Peru
Nikaragua
Indonezi
Holandë
Esvatini
Surinami
Panama
Irak
Hungari
Etiopi
Uruguai
Porto Riko
Iran
Irlandë
Gabon
Venezuelë
Republika Domenikane
Izrael
Islandë
Gambia
Salvador
Japoni
Itali
Gana
Shtetet e Bashkuara
Jemen
Kroacia
Guine
Trinidad dhe Tobago
Jordani
Letoni
Guine-Bisau
Xhamaika
Kamboxhi
Lituani
Guinea Ekuatoriale
Katar
Luksemburg
Kamerun
Kazahstan
Mali i Zi
Kenia
Kinë
Maqedonia e Veriut
Lesoto
Kirgistan
Mbretëria e Bashkuar
Liberi
Korea e jugut
Moldovë
Libi
Korea e Veriut
Norvegji
Madagaskar
Kuveit
Poloni
Malavi
Laos
Portugali
Mali
Liban
Qipro
Marok
Malazi
Republika Çeke
Mavritani
Mianmar (Burmë)
Rumani
Mozambik
Mongoli
Rusi
Namibi
Neoal
Serbi
Niger
Oman
Shqipëri
Nigeri
Pakistan
Sllovaki
Republika Demokratike e Kongos
Palestinë
Sllovenia
Republika e Afrikës Qendrore
Siria
Spanjë
Republika e Kongos
Sri-Lankë
Suedi
Ruandë
Tajlandë
Svalbard dhe Jan Mayen
Sahara Perëndimore
Tajvan
Ukrainë
Senegal
Taxhikistan
Zvicër
Sierra-Leone
Turkmenistan
Somali
Turqi
Sudan
Uzbekistan
Sudanin Jugor
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve