LINEA Wall-Mounted Liquid + Foam Sensor Soap Dispenser 1L Plug-In Brushed Copper Finish
Presto

LINEA Wall-Mounted Liquid + Foam Sensor Soap Dispenser 1L Plug-In Brushed Copper Finish

60380CB - LINEA Wall-Mounted Liquid + Foam Sensor Soap Dispenser 1L Plug-In Brushed Copper Finish

Specifikim
  • Operation

    • Touch-free trigger by infrared hand detection
    • Suitable for persons with reduced mobility (PRM), elderly, and children
    • Detection range: 10-15cm
    • Default setting for foam soap dispensing
    • Switch to liquid soap dispensing by disconnecting the air pump and changing the nozzle (included with the product)
    • Anti-waste function preventing soap flow after 4 hand passes in front of the sensor

    Dispensed Volume

    • Soap or foam priming or refill activated by a short press on the button
    • 0.5ml by default
    • Adjustable by 1 long press on the button of the case to change the dosage: 0.5ml, 1 ml or 1.5ml

    Capacity

    • 1L tank bottle attached to the case
    • Easy refilling by unclipping the bottle
    • Wide-neck bottle for easier filling

    Compatible products

    • Usable for liquid soap et foam soap
    • Viscosity liquid soap: 100 - 3000 mPa.s

    Material and Finish

    • Stainless steel body 
    • BRUSHED COPPER finish 
    • Housing made of technical polymer

    Power supply

    • Mains-powered with 230V/6V transformer that plugs into a wall socket

    Recommended installation

    • Recommended installation height at least 30 cm from the bottom of the basin
    • Do not install in front of reflective surfaces (shiny plug, stainless steel basin)
    • Box to be installed in an accessible place to facilitate filling of the bottle
    • Option to offset the soap reservoir for liquid soap applications with an extension kit (not included)

    Delivered with

    • 1L reservoir bottle
    • Plug-in transformer
    • Foam nozzle and liquid soap nozzle

    Standards

    • 200 H salt spray resistant (NSS test) according to NF ISO 9227
    • CE
Specifikime teknike
  • Referencë unike60380CB
  • Familja e produkteveSanitary
  • Grupi i produkteveBathroom Accessories
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-31
  • Numri i botimit1
Të ngjashme
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
Klasifikimi
  • Kategoria BIMobjectSanitar - Aksesorë për banjo

Rajoni i disponueshëm

Asia Europe Africa South America Oceania North America
Afganistan
Austri
Afrika e Jugut
Argjentinë
Australi
Bahamas
Arabia Saudite
Belgjikë
Algjeri
Bolivi
Fixhi
Belizë
Armeni
Bjellorusi
Angolë
Brazil
Ishujt Solomon
Grenlandë
Azerbaixhan
Bosnjë dhe Hercegovinë
Benin
Ekuador
Kaledonia e Re
Guatemalë
Bangladesh
Bulgari
Botsvanë
Guajanë
Papua Guinea e Re
Haiti
Brunei
Danimarkë
Burkina-Faso
Guiana franceze
Timor-Leste
Honduras
Butan
Estoni
Burundi
Ishujt Falkland (Islas Malvinas)
Vanuatu
Kanadë
Emiratet e Bashkuara Arabe
Finlandë
Çad
Kili
Zelanda e Re
Kosta Rika
Filipinet
Francë
Côte d’Ivoire
Kolumbi
Kubë
Gjeorgji
Gjermani
Egjipt
Paraguaj
Meksikë
Indi
Greqi
Eritre
Peru
Nikaragua
Indonezi
Holandë
Esvatini
Surinami
Panama
Irak
Hungari
Etiopi
Uruguai
Porto Riko
Iran
Irlandë
Gabon
Venezuelë
Republika Domenikane
Izrael
Islandë
Gambia
Salvador
Japoni
Itali
Gana
Shtetet e Bashkuara
Jemen
Kroacia
Guine
Trinidad dhe Tobago
Jordani
Letoni
Guine-Bisau
Xhamaika
Kamboxhi
Lituani
Guinea Ekuatoriale
Katar
Luksemburg
Kamerun
Kazahstan
Mali i Zi
Kenia
Kinë
Maqedonia e Veriut
Lesoto
Kirgistan
Mbretëria e Bashkuar
Liberi
Korea e jugut
Moldovë
Libi
Korea e Veriut
Norvegji
Madagaskar
Kuveit
Poloni
Malavi
Laos
Portugali
Mali
Liban
Qipro
Marok
Malazi
Republika Çeke
Mavritani
Mianmar (Burmë)
Rumani
Mozambik
Mongoli
Rusi
Namibi
Neoal
Serbi
Niger
Oman
Shqipëri
Nigeri
Pakistan
Sllovaki
Republika Demokratike e Kongos
Palestinë
Sllovenia
Republika e Afrikës Qendrore
Siria
Spanjë
Republika e Kongos
Sri-Lankë
Suedi
Ruandë
Tajlandë
Svalbard dhe Jan Mayen
Sahara Perëndimore
Tajvan
Ukrainë
Senegal
Taxhikistan
Zvicër
Sierra-Leone
Turkmenistan
Somali
Turqi
Sudan
Uzbekistan
Sudanin Jugor
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve