60382IB - SANITARY ACCESSORIES - PRESTO LINEA® Sensor Deck-Mounted liquid and foam soap Dispenser BRUSHED STAINLESS STEEL Finish
Presto

60382IB - SANITARY ACCESSORIES - PRESTO LINEA® Sensor Deck-Mounted liquid and foam soap Dispenser BRUSHED STAINLESS STEEL Finish

60382IB - SANITARY ACCESSORIES - PRESTO LINEA® Sensor Deck-Mounted liquid and foam soap Dispenser BRUSHED STAINLESS STEEL Finish

Specifikim
  • Operation

    • Touch-free trigger by infrared hand detection
    • Suitable for persons with reduced mobility (PRM), elderly, and children
    • Detection range: 10-15cm
    • Default setting for foam soap dispensing
    • Switch to liquid soap dispensing by disconnecting the air pump and changing the nozzle (included with the product)
    • Anti-waste function preventing soap flow after 4 hand passes in front of the sensor

    Dispensed Volume

    • Soap or foam priming or refill activated by a short press on the button
    • 0.5ml by default
    • Adjustable by 1 long press on the button of the case to change the dosage: 0.5ml, 1 ml or 1.5ml

    Capacity

    • 1L tank bottle attached to the case
    • Easy refilling by unclipping the bottle
    • Wide-neck bottle for easier filling

    Compatible products

    • Usable for liquid soap et foam soap
    • Viscosity liquid soap: 100 - 3000 mPa.s

    Material and Finish

    • Stainless steel body
    • BRUSHED STAINLESS STEEL Finish
    • Housing made of technical polymer

    Power supply

    • Mains-powered with 230V/6V transformer that plugs into a wall socket

    Recommended installation

    • Recommended installation height at least 30 cm from the bottom of the basin
    • Do not install in front of reflective surfaces (shiny plug, stainless steel basin)
    • Box to be installed in an accessible place to facilitate filling of the bottle
    • Option to offset the soap reservoir for liquid soap applications with an extension kit (not included)

    Delivered with

    • 1L reservoir bottle
    • Plug-in transformer
    • Foam nozzle and liquid soap nozzle

    Standards

    • 200 H salt spray resistant (NSS test) according to NF ISO 9227
Specifikime teknike
  • Referencë unike60382IB
  • Familja e produkteveSanitary
  • Grupi i produkteveBathroom Accessories
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-10-20
  • Numri i botimit1
Të ngjashme
  • Projektuar nëFrancë
  • Prodhuar nëFrancë
Klasifikimi
  • Kategoria BIMobjectSanitar - Aksesorë për banjo

Rajoni i disponueshëm

Asia Europe Africa South America Oceania North America
Afganistan
Austri
Afrika e Jugut
Argjentinë
Australi
Bahamas
Arabia Saudite
Belgjikë
Algjeri
Bolivi
Fiji
Belize
Armeni
Bjellorusi
Angolë
Brazil
Ishujt Solomon
El Salvador
Azerbaixhan
Bosnjë dhe Hercegovinë
Benin
Ekuador
Kaledonia e Re
Grenlandë
Bangladesh
Bulgari
Botsvanë
Guiana franceze
Papua Guinea e Re
Guatemala
Brunei
Danimarkë
Burkina Faso
Guyana
Timor-Leste
Haiti
Butan
Estoni
Burundi
Ishujt Falkland (Islas Malvinas)
Vanuatu
Honduras
Emiratet e Bashkuara Arabe
Finlandë
Çad
Kili
Zelanda e Re
Kanadë
Filipinet
Francë
Côte d'Ivoire
Kolumbi
Kosta Rika
Gjeorgji
Gjermani
Djibouti
Paraguaj
Kubë
Indi
Greqi
Egjipt
Peru
Meksikë
Indonezi
Holandë
Eritrea
Suriname
Nikaragua
Irak
Hungari
Eswatini
Uruguay
Panama
Iran
Irlandë
Ethiopia
Venezuela
Porto Riko
Izrael
Islandë
Gabon
Republika Domenikane
Japoni
Itali
Gambia
Shtetet e Bashkuara
Jemen
Kroacia
Gana
Trinidad dhe Tobago
Jordan
Letoni
Guine
Xhamaika
Kamboxhi
Lituani
Guinea Ekuatoriale
Kazahstan
Luksemburg
Guinea-Bissau
Kinë
Mali i Zi
Kamerun
Kirgistan
Maqedonia e Veriut
Kenya
Korea e jugut
Mbretëria e Bashkuar
Lesoto
Korea e Veriut
Moldovë
Liberi
Kuveit
Norvegji
Libi
Laos
Poloni
Madagaskar
Liban
Portugali
Malawi
Malazi
Qipro
Mali
Mongoli
Republika Çeke
Marok
Myanmar (Burma)
Rumani
Mavritani
Neoal
Rusi
Mozambik
Oman
Serbia
Namibia
Pakistan
Shqipëri
Niger
Palestinë
Sllovenia
Nigeri
Qatar
Slovakia
Republika Demokratike e Kongos
Siria
Spanjë
Republika e Afrikës Qendrore
Sri Lanka
Suedi
Republika e Kongos
Taiwan
Svalbard dhe Jan Mayen
Rwanda
Tajlandë
Switzerland
Sahara Perëndimore
Taxhikistan
Ukrainë
Senegal
Turkmenistan
Sierra Leone
Turqi
Somalia
Uzbekistan
Sudan
Vietnam
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe