712 Washbasin Tap

712 Washbasin Tap

Single water timed tap for wall installation with chrome-plated brass body. Pressing by means of a lever. Model: 31686.
Specifikim
  • *Automatic closing: 15 ± 5 s. *Male inlet 1/2. * Opening by lever, with ball joint that can move in all directions. *Interchangeable head comprising the entire tap mechanism. *Body and handle in chrome-plated brass, interior parts in materials resistant to corrosion and limescale deposits. Supplied with non-return valve, seal and coupling nut for Ø 10 x 12 mm tube. *Flow rate adjustable by the installer according to the pressure. *Gross weight: 0.510 Kg.
Specifikime teknike
  • Referencë unike31686
  • Familja e produkteveFaucets
  • Grupi i produkteveBasins
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-12
  • Numri i botimit1
  • Gjatësia (mm)80
  • Gjerësia (mm)55
  • Thellësia (mm)439
Të ngjashme
  • Materiali kryesorKromit
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationTerminali Sanitar
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

South America North America Europe