DOMO SENSIA Square Electronic Embedded Urinal Tap

DOMO SENSIA Square Electronic Embedded Urinal Tap

Electronic tap with a system of patented detection by means of active infrared rays. Models: 78600 - 78601 - 78602 - 78603.
Specifikim
  • Automatic process of adaptation to the environment. * IP65 waterproof battery pack consisting of a 6 V battery. * Low battery indication by communication LED. * Recommended use pressure: 1-5 bar (min, 0.8 - max. 8 bar). * Gross weight: 0.750 Kg. * Water and energy savings. * Integrated components: easy maintenance and excellent tightness. * Watertight internal connections. * Automatic closing in case of depleted battery. * Automatic rinsing every 24 hours. * Anti-vandalism fixing system with intermediate plate. 1 liter discharge flow (with pressures greater than 1 bar). 4 second flush after user has exited urinal. Admissible water temperature: the materials that make up the faucet parts can withstand a maximum temperature of 70ºC.
Specifikime teknike
  • Referencë unike78600
  • Familja e produkteveElectronic Faucets
  • Grupi i produkteveUrinal
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-09-08
  • Numri i botimit1
  • Gjatësia (mm)118
  • Gjerësia (mm)215
  • Thellësia (mm)265
Të ngjashme
  • Materiali kryesorKromit
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationTerminali Sanitar
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

South America North America Europe
Argjentinë
Guatemalë
Portugali
Bolivi
Honduras
Spanjë
Brazil
Kosta Rika
Ekuador
Meksikë
Guajanë
Nikaragua
Guiana franceze
Panama
Ishujt Falkland (Islas Malvinas)
Salvador
Kili
Trinidad dhe Tobago
Kolumbi
Paraguaj
Peru
Surinami
Uruguai
Venezuelë