Full multi-module mirror

Full multi-module mirror

Set of electronic presence-closing premixer faucet, electronic soap dish and electronic hand dryer. Models: 79980 - 79981 - 79982 - 79983.
Specifikim
  • *Mirror module over washbasin with integrated soap dispenser, electronic sensor tap and automatic hand dryer or paper dispenser (depending on model). *Made of stainless steel, with steel frame and white melamine coating. *Engraved mirror. *Wall fixing brackets in stainless steel. *Hidden safety piston lock. *Supplied with: fixing brackets and electrical connection strip. SOAPPLYING: *Electronic soap dispenser with automatic adjustment infrared sensor. o Peristaltic pump, allowing the use of liquid soap, detergent, lotion or antibacterial gel. o Soap viscosity: 100-3800 cPs. o 230V/12V transformer. o 1 l capacity bottle. RINSING: *Electronic tap with infrared detection sensor. o 230V/12V transformer. o Flow rate 1.9 l/min. o Closing by presence. o Water mixer (depending on model) with G1/2” male inlets. DRYING: *Zig-zag wipe dispenser (depending on model). *Electronic hand dryer with sensor (depending on model). o Voltage: 220-240 V o Total power: 1650W o Frequency: 50-60 Hz o Motor life: 7000 hours o Resistance power: 2000 W o Effective flow rate: 225 m3/h o R.p.m: 5000 o Air speed: 60 km/h o Protection index: IPX2
Specifikime teknike
  • Referencë unike79980
  • Familja e produkteveElectronic Faucets
  • Grupi i produkteveBasins
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-02-10
  • Numri i botimit1
  • Gjatësia (mm)900
  • Gjerësia (mm)600
  • Thellësia (mm)223
Të ngjashme
  • Materiali kryesorKromit
  • Projektuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationTerminali Sanitar

Rajoni i disponueshëm

South America North America Europe
Argjentinë
Guatemalë
Portugali
Bolivi
Honduras
Spanjë
Brazil
Kosta Rika
Ekuador
Meksikë
Guajanë
Nikaragua
Guiana franceze
Panama
Ishujt Falkland (Islas Malvinas)
Salvador
Kili
Trinidad dhe Tobago
Kolumbi
Paraguaj
Peru
Surinami
Uruguai
Venezuelë