10 - Perforated Return Grille
10 - Perforated Return Grille
10 - Perforated Return Grille
10 - Perforated Return Grille

    10 - Perforated Return Grille

    The 10 Series Perforated Return Grille is designed to match perforated supply diffusers to provide a coordinated aesthetic throughout a space. Featuring 51% free area, the 10 Series grille maintains low noise and pressure drop in high capacity return applications.

    Typical Applications

    The 10 Series grille is typically used in ceiling applications where architectural appeal is a main requirement. With high free area, the 10 Series grille is intended to be used as a mid to high capacity return grille.

    Specifikim
    • Construction Options

      • Core Material
        • Steel (10)
        • Aluminum (10A)
        • Stainless steel (10SS)
      • Size
        • Minimum: 6 in. x 4 in.
        • Maximum (single piece): 24 in. x 48 in.
        • Oversized construction available
      • Options
        • Filter frame (10FF)
        • Fire rated construction (10-FR)
        • Filter frame, fire rated (10FF-FR)
      • Mounting frame
        • Steel damper
        • Aluminum damper
    Specifikime teknike
    • Referencë unike10-perforated
    • Familja e produkteveGrilles
    • Grupi i produkteveGrilles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-12-20
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
    • IFC classificationTerminali i ajrit
    • Kodi ETIMEC010633
    • Emri ETIMDisplacement grille
    • Uniclass 2015 CodePr_70_65_04_03
    • Uniclass 2015 PërshkrimAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 23 13
    • OmniClass TitleReturn Air Grilles

    Rajoni i disponueshëm

    North America