20/30 - Airfoil Supply Grille
20/30 - Airfoil Supply Grille
20/30 - Airfoil Supply Grille
20/30 - Airfoil Supply Grille
20/30 - Airfoil Supply Grille
20/30 - Airfoil Supply Grille

    20/30 - Airfoil Supply Grille

    The 20/30 Series Airfoil Supply Grille features premium quality, extruded aluminum construction. Individual blades are fully adjustable and the airfoil shape helps to reduce turbulence, leading to low sound and pressure drops.

    Typical Applications

    The clean lines and extruded aluminum frame and blades make the 20/30 Series airfoil supply grille well suited to architectural applications.

    Specifikim
    • Construction Options

      • Model
        • 21 - 3/4 in. spacing, single deflection
        • 22 - 3/4 in. spacing, double deflection
        • 31 - 1/2 in. spacing, single deflection
        • 32 - 1/2 in. spacing, double deflection
      • Available Sizes
        • Maximum one piece: 36 in. x 96 in.
        • Oversized construction available
      • Options
        • Steel damper
        • Aluminum damper
    Specifikime teknike
    • Referencë unike20-supply
    • Familja e produkteveGrilles
    • Grupi i produkteveGrilles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-04
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
    • IFC classificationTerminali i ajrit
    • Kodi ETIMEC010633
    • Emri ETIMDisplacement grille
    • Uniclass 2015 CodePr_70_65_04_03
    • Uniclass 2015 PërshkrimAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 23 13
    • OmniClass TitleReturn Air Grilles