ANF/ANR - Air Nozzle Diffuser
ANF/ANR - Air Nozzle Diffuser
ANF/ANR - Air Nozzle Diffuser
ANF/ANR - Air Nozzle Diffuser

    ANF/ANR - Air Nozzle Diffuser

    Available in a variety of sizes and core styles, air nozzles are well suited to architectural applications that require long throws. Deep concentric deflection rings in each supply nozzle assembly can be adjusted to provide horizontal or vertical directional control throughout a 60° arc. The highly versatile nozzle diffusers are ideal for new or retrofit construction and can be used in supply or return/exhaust applications in ceilings, sidewalls or directly ducted.

    Typical Applications

    Air nozzles are high capacity diffusers with jet-type airflow, well suited to large spaces and high ceiling applications that require long throws for full mixing, or spot cooling and heating conditions. Ideal applications include: convention centers, meeting halls, airports, shopping malls, and auditoriums.

    Specifikim
    • Construction Options

      • Application
        • Supply (ANR)
        •  Return (ANF)
      • Material
        • Aluminum
      • Core Style
        • 60° adjustable concentric ring core (ANR)
        • Without core (ANF)
    Specifikime teknike
    • Referencë unikeanf-anr-air-nozzle-diffuser
    • Familja e produkteveGrilles
    • Grupi i produkteveGrilles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-26
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
    • IFC classificationTerminali i ajrit
    • Kodi ETIMEC010633
    • Emri ETIMDisplacement grille
    • Uniclass 2015 CodePr_70_65_04_03
    • Uniclass 2015 PërshkrimAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 23 17
    • OmniClass TitleTransfer Air Grilles

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika