HCD - High Capacity Drum Louvers
HCD - High Capacity Drum Louvers
HCD - High Capacity Drum Louvers
HCD - High Capacity Drum Louvers

    HCD - High Capacity Drum Louvers

    The High Capacity Drum Louvers (HCD) consist of extruded aluminum blades mounted inside a rotatable drum to produce long air throws with a high degree of directional control.

    Typical Applications

    The HCD provides long throws to supply air to spaces that cannot be served by ductwork and conventional outlets due to structural or architectural restrictions. This makes the HCD ideal for use in warehouses, factories, stadiums, or any large enclosed space. For demanding environments such as industrial plants, or areas where corrosion resistance is necessary, an all stainless steel option is available.

    Specifikim
    • Construction Options

      • Core style
        • Single blade (HCD1/AHCD1)
        • Split blade (HCD2/AHCD2)
      • Material
        • Steel (HCD1/HCD2)
        • Aluminum (AHCD/AHCD2)
      • Mounting Style
        • Surface mount
        • Spiral duct frame
      • Options
        • All stainless steel construction (DLSS)
        • Pole operator bracket (POB)
        • Steel opposed blade damper (VCS3)
        • Heavy duty steel opposed blade damper (VCS5)
    Specifikime teknike
    • Referencë unikehcd-drum-louver
    • Familja e produkteveGrilles
    • Grupi i produkteveGrilles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-29
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
    • IFC classificationTerminali i ajrit
    • Kodi ETIMEC010633
    • Emri ETIMDisplacement grille
    • Uniclass 2015 CodePr_70_65_04_03
    • Uniclass 2015 PërshkrimAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 23 13
    • OmniClass TitleReturn Air Grilles