MSBG - Maximum Security Bar Grille
MSBG - Maximum Security Bar Grille
MSBG - Maximum Security Bar Grille

    MSBG - Maximum Security Bar Grille

    Overview

    Security bar grilles restrict access and allow airflow between secure and non-secured areas. Ideal for maximum security applications, security bar grilles feature all-welded construction and are mounted to the wall using a welded frame with optional mounting flanges.

    Typical Applications

    Security grilles reduce unwanted access to ductwork in spaces where supervision is minimal and vandalism or misuse is a risk. Such areas include: correctional facilities, psychiatric hospitals, rest stops, park facilities, schools, and sports venues. Maximum security bar grilles provide additional security in openings between secure and non-secure areas, and should be placed in every opening through a secure wall. 

    Specifikim
    • Construction Options

      • Size
        • Minimum: 6 in. x 6 in.
        • Maximum: 30 in. x 30 in.
        • Oversized construction available for field assembly
      • Options
        • Wire mesh (WM)
        • Mounting flanges
        • 4-sided mounting frame


    Specifikime teknike
    • Referencë unikemsbg-maximum-security-bar-grille
    • Familja e produkteveGrilles
    • Grupi i produkteveGrilles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-02-22
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
    • IFC classificationTerminali i ajrit
    • Kodi ETIMEC010633
    • Emri ETIMDisplacement grille
    • Uniclass 2015 CodePr_70_65_04_03
    • Uniclass 2015 PërshkrimAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 23 15
    • OmniClass TitleSupply Air Grilles