MSRRCD - Maximum Security Risk Resistant Ceiling Diffuser
MSRRCD - Maximum Security Risk Resistant Ceiling Diffuser
MSRRCD - Maximum Security Risk Resistant Ceiling Diffuser

    MSRRCD - Maximum Security Risk Resistant Ceiling Diffuser

    Overview

    All risk resistant grilles feature heavy-duty, all-welded construction and thread resistant cores, ideal for high security applications. Multiple core and mounting options allow flexibility for various installations.

    MSRRCD maximum security risk resistant ceiling diffusers feature a unique “W” shaped blade that provides effective air distribution in a variety of airflow patterns. 

    Specifikim
    • Construction Options

      • Material
        • Steel
      • Size
        • Varies Min. 6" x 6"
        • Max. 18" x 18"
    Specifikime teknike
    • Referencë unikemsrrcd-maximum-security-risk-resistant
    • Familja e produkteveGrilles
    • Grupi i produkteveGrilles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-02-27
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
    • IFC classificationTerminali i ajrit
    • Kodi ETIMEC010633
    • Emri ETIMDisplacement grille
    • Uniclass 2015 CodePr_70_65_04_03
    • Uniclass 2015 PërshkrimAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 23 15
    • OmniClass TitleSupply Air Grilles