RECG - Round Egg Crate Grille
RECG - Round Egg Crate Grille

    RECG - Round Egg Crate Grille

    Round grilles combine the versatility and modern aesthetics of a circular design with high quality, aluminum construction. 

    The 1/2 in. x 1/2 in. egg crate core style provides superb performance characterized by low pressure drop and sound levels. This core style is suitable for return or exhaust applications, or supply applications where a strong, narrow jet of air is required. 

    Typical Applications

    Round grilles are suitable for sidewall, ceiling and duct mounted applications and are available with a variety of different grille options for fixed supply, adjustable supply and return operation. The unique round design provides an attractive aesthetic to suit a number of different applications. 

    Specifikim
    • Construction Options

      • Mounting
        • Sidewall
        • Ceiling
        • Exposed duct
      • Size
        • 6 in. to 24 in. (in 2 in. increments)
    Specifikime teknike
    • Referencë unikerecg-round-egg-crate
    • Familja e produkteveGrilles
    • Grupi i produkteveGrilles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-02-21
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
    • IFC classificationTerminali i ajrit
    • Kodi ETIMEC010156
    • Emri ETIMPerforated grille
    • Uniclass 2015 CodePr_70_65_04_03
    • Uniclass 2015 PërshkrimAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 23
    • OmniClass TitleGrilles