RPG - Round Perforated Grille
RPG - Round Perforated Grille

    RPG - Round Perforated Grille

    Overview

    Round grilles combine the versatility and modern aesthetics of a circular design with high quality, aluminum construction. 

    The perforated core features 3/16 in. holes with approximately 50% free area. This core style is ideal for return applications and blends well with most interior design conditions.

    Typical Applications

    Round grilles are suitable for sidewall, ceiling and duct mounted applications and are available with a variety of different grille options for fixed supply and return operation. The unique round design provides an attractive aesthetic to suit a number of different applications. 

    Specifikim
    • Construction Options

      • Mounting
        • Sidewall
        • Ceiling
        • Exposed duct
      • Size
        • 4 in.
        • 5 in.
        • 6 in.
        • 8 in.
        • 10 in.
        • 12 in.
        • 14 in.
        • 16 in.
    Specifikime teknike
    • Referencë unikerpg-round-perforated-grille
    • Familja e produkteveGrilles
    • Grupi i produkteveGrilles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-03-05
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
    • IFC classificationTerminali i ajrit
    • Kodi ETIMEC010156
    • Emri ETIMPerforated grille
    • Uniclass 2015 CodePr_70_65_04_03
    • Uniclass 2015 PërshkrimAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 23
    • OmniClass TitleGrilles