IndustrialLink®
IndustrialLink®

    IndustrialLink®

    IndustrialLink® is a heavy-duty fence for commercial and industrial properties.

    IndustrialLink® features slats that are inserted and stapled into the chain link mesh at the factory for maximum durability. It provides approximately 75 percent privacy based on the wire/mesh used and the stretch tension. IndustrialLink® is an excellent choice as a boundary or security fence for industrial properties. If you’re looking for a heavy-duty security and privacy fence, IndustrialLink® is a great choice. 

    Specifikim
    • INDUSTRIALLINK® FEATURES AND SPECIFICATIONS:

      • Double-wall factory inserted slats
      • Approximately 75% wind load and privacy factor (based on wire/mesh used-stretch tension)
      • Available in 3 1/2” x 5” mesh
      • Chain link manufactured up to 16’ high
      • Available in 9 or 10 gauge galvanized before weaving (GBW), Type II, class IV wire (1.20 oz.)
      • Available in 9 gauge galvanized before weaving (GBW), Type II, class V wire (2.0 oz.)
      • Available in 9 gauge finish 10 gauge core fused & bonded vinyl coated wire – 7 colors available
      • Available in 8 gauge finish 9 gauge core fused & bonded vinyl coated wire – 7 colors available
      • Available in 9 gauge aluminized before weaving wire per ASTM A491, Type 1
      • Double wall slats with staples
      • Slats meet ASTM F3000 and F3000M designations
      • Available in 25’ rolls, 5’ minimum increments thereafter
      • Fifteen year pro-rata limited warranty
    Specifikime teknike
    • Referencë unikeindustriallink
    • Familja e produkteveChain Link Fence with “Factory Inserted Slats”™
    • Grupi i produkteveIndustrialLink®
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-12-15
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh
    • Emrin UNSPSCFencing
    • UNSPSC code301520
    • Uniclass 2015 CodeSs_25_14
    • Uniclass 2015 PërshkrimFence systems
    • CSI MasterFormat 2014 Code32 31 13
    • CSI MasterFormat 2014 TitleChain Link Fences and Gates
    • OmniClass Number23-11 25 19
    • OmniClass TitleFences

    Rajoni i disponueshëm

    Europe North America Asia South America Oceania