PrivacyMaster®
PrivacyMaster®

    PrivacyMaster®

    PrivacyMaster® is a 2” chain link fence with winged slats that provides near total privacy.

    PrivacyMaster™chain link fence slats are designed with serrated wings. The wings on these slats were specifically designed to fit snugly into the mesh and provide the home or business owner with exceptional privacy as well as a beautiful appearance around their property. PrivacyMaster slats come in a wide range of colors and are perfect for residential or commercial chain link fencing projects that require more privacy and security. 

    Specifikim
    • PRIVACYMASTER® FEATURES AND SPECIFICATIONS:

      • Double-wall factory inserted slats
      • Approximately 95% wind load and privacy factor (based on wire/mesh used-stretch tension)
      • Available in 3 1/2” x 5” mesh
      • Chain link manufactured up to 12’ high
      • Available in 9 or 10 gauge galvanized before weaving (GBW), Type II, class IV wire (1.20 oz.)
      • Available in 9 gauge galvanized before weaving (GBW), Type II, class V wire (2.0 oz.)
      • Available in 9 gauge finish 10 gauge core fused & bonded vinyl coated wire – 7 colors available
      • Available in 8 gauge finish 9 gauge core fused & bonded vinyl coated wire – 7 colors available
      • Available in 9 gauge aluminized before weaving wire per ASTM A491, Type 1
      • Self-locking double wall slats 
      • Slats meet ASTM F3000 and F3000M designations
      • Available in 25’ rolls, 5’ minimum increments thereafter
      • Fifteen year pro-rata limited warranty
    Specifikime teknike
    • Referencë unikeprivacymaster
    • Familja e produkteveChain Link Fence with “Factory Inserted Slats”™
    • Grupi i produktevePrivacyMaster®
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-12-15
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh
    • Emrin UNSPSCFencing
    • UNSPSC code301520
    • Uniclass 2015 CodeSs_25_14
    • Uniclass 2015 PërshkrimFence systems
    • CSI MasterFormat 2014 Code32 31 13
    • CSI MasterFormat 2014 TitleChain Link Fences and Gates
    • OmniClass Number23-11 25 19
    • OmniClass TitleFences

    Rajoni i disponueshëm

    Europe North America Asia South America Oceania