Shaped profile for sandwich panels SP-33
Shaped profile for sandwich panels SP-33
Shaped profile for sandwich panels SP-33
Shaped profile for sandwich panels SP-33
Shaped profile for sandwich panels SP-33
Shaped profile for sandwich panels SP-33
Shaped profile for sandwich panels SP-33
Shaped profile for sandwich panels SP-33
Shaped profile for sandwich panels SP-33
Shaped profile for sandwich panels SP-33
    Profholod

    Shaped profile for sandwich panels SP-33

    Shaped profiles (flashings) are profiled metal items with several reinforcing ribs. 

    They are designed to protect the joints, edges, structural elements of the buildings. 

    Shaped profiles (flashings) are produced with the modern Futura (Italy) equipment. 

    The items are up to 3 000 mm long.

    Specifikim
    • Materials:

      Shaped profiles (flashings) are produced from the metal supplied by the leading Russian metal manufacturers (Novolipetsk Metallurgical Combinate (NLMK), Severstal, INSAYUR Group). The sheet’s thickness is 0,3 – 2 mm.

      Variants of metal:

      1. Cold rolled galvanized steel;
      2. Cold rolled galvanized steel coated with polyester paint according to the RAL catalogue;
      3. Stainless steel AISI 430 (for non-alimentary products);
      4. Stainless steel AISI 304 (for alimentary products);
      5. Cold rolled galvanized steel coated with Pural;
      6. Cold rolled galvanized steel coated with Plastisol;
      7. Cold rolled galvanized steel coated with Polyvinylidene fluoride (PVDF)
    Specifikime teknike
    • Referencë unikeSP-33
    • Familja e produkteveShaped profiles
    • Grupi i produkteveGalvanized sheet steel
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-09-19
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPolyester
    • Projektuar nëRusi
    • Prodhuar nëRusi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Të tjera
    • IFC classificationAnëtar strukturor
    • Kodi ETIMEC002122
    • Emri ETIMSnips
    • Uniclass 2015 CodePr_25_71_94_52
    • Uniclass 2015 PërshkrimMetal sheet facings
    • CSI MasterFormat 2014 Code05 00 00
    • CSI MasterFormat 2014 TitleMetals
    • OmniClass Number23-13 19 11 11 11
    • OmniClass TitleThin Metal Sheets
    • CSI UniFormat II CodeF1010
    • CSI UniFormat II TitleSpecial Structures

    Rajoni i disponueshëm

    Europe North America
    Mbretëria e Bashkuar
    Shtetet e Bashkuara
    Rusi
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit