PROMATECT-AD Ventilation-Duct mounted to the Ceiling
PROMATECT-AD Ventilation-Duct mounted to the Ceiling
PROMATECT-AD Ventilation-Duct mounted to the Ceiling
    Promat

    PROMATECT-AD Ventilation-Duct mounted to the Ceiling

    PROMATECT-AD independent ventilation duct

    All vertical and horizontal ventilation ducts made with our PROMATECT®-AD non-combustible calcium silicate panels offer optimisation of installation, space and fire resistance. 
    This design allows direct mounting to the ceiling, which saves space and money. Furthermore, this design can be combined with suspended ventilation.

    Specifikim
    • Standard   <1.25 x 1.00 m  v1_250116

      VKF-Nr. 33034

      Characteristics

      • Space-saving, directly mounted to the ceiling
      • Cost-effective... without hangers
      • Large cross-sections - no bracing up to 1.25 x 1.00 m
      • large, ready-to-install inspection opening
      • can be combined with suspended ventilation 472
      • approve
      • Planning aids

      Promat-material
      • PROMATECT®-AD fire protection building board
      • PROMATECT®-H fire protection building board
      • Adhesive K84 - Promat®

    Specifikime teknike
    • Referencë unikepromatect-ad-lueftungsschacht-deckenmontage
    • Familja e produkteveDucts
    • Grupi i produktevePromat Switzerland
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2025-01-16
    • Numri i botimit1
    • Gjatësia (mm)1000
    • Gjerësia (mm)1250
    Të ngjashme
    • Projektuar nëZvicër
    • Prodhuar nëZvicër
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp

    Rajoni i disponueshëm

    Europe
    Zvicër