Protan Turf Roof Membrane
Protan Turf Roof Membrane
    PROTAN

    Protan Turf Roof Membrane

    Protan Turf Roof Membrane is a high quality polyester reinforced thermoplastic waterproofing membrane with a polyester fleece backing, high tensile and tear strength. Protan Turf Roof Membrane is root resistant and designed to be covered by turf.

    Specifikim
    • Protan EX specifications are subject to availability and may not be available or approved in all countries/regions.

      Dimensions (thickness/width/length)

      • 1,6 mm + fleece x 1,00 m x 20 m
      • 1,6 mm + fleece x 2,00 m x 10 m

        Weight

        • 2030 g/m²

        Colours (nearest RAL code)

        • Dark grey F94 - RAL 7012

        Materials

        Protan Turf Roof Membrane contains stabilizers which makes the product resistant to high and low temperatures, UV-resistans and flame retardant

        • PVC 38-40 %
        • Plasticizer 30-32 %
        • Polyester textile 8-10 %
        • Fire-, heat-and UV-stabilizers 20-22 %

        Reference service life, product

        Typical 40 years.

        Fire Classification 

        Protan EX exposed roof systems are classified according to EN 13501-5. Fire classifications are available on a variety of constructions and insulation types. Please contact Protan for further information or refer to the relevant technical approvals.

      Specifikime teknike
      • Referencë uniketurf-roof_membrane_eu
      • Familja e produkteveRoofing
      • Grupi i produkteveSingle Ply Membrane
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2021-11-17
      • Numri i botimit1
      • Gjatësia (mm)1.6
      • Gjerësia (mm)1000
      • Thellësia (mm)20000
      Të ngjashme
      • Materiali kryesorPVC
      • Projektuar nëNorvegji
      • Prodhuar nëNorvegji
      • Weight Net (kg)40.6
      Klasifikimi
      • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
      • IFC classificationKulmet
      • Emrin UNSPSCRoofing membranes
      • UNSPSC code30151505
      • Uniclass 2015 CodeSs_30_40_30_80
      • Uniclass 2015 PërshkrimSingle layer sheet warm roof covering systems
      • CSI MasterFormat 2014 Code07 50 00
      • CSI MasterFormat 2014 TitleMembrane Roofing
      • OmniClass Number23-13 39 31 11 27
      • OmniClass TitlePolyvinyl chloride (PVC) Single Layer Roof Membranes
      • CSI UniFormat II CodeB3010
      • CSI UniFormat II TitleRoof Coverings

      Rajoni i disponueshëm

      Europe Asia