ProWood UL V343 FR (Fire Retardant) Wood Wall Assembly
ProWood

ProWood UL V343 FR (Fire Retardant) Wood Wall Assembly


SUPERIOR FIRE PROTECTION MEETING RELENTLESS STANDARDS.

ProWood® FR (fire retardant) pressure-treated wood is code-compliant, and UL-approved. Our fire-retardant chemical protects the wood by changing the chemistry of the wood. When the chemical heats up, it emits water and carbon dioxide, creating a char layer to slow the burn, spread of flames, and smoke development.

Advanced Technology - Our fire-retardant chemicals protect each piece of lumber from future fire hazards.

UL Approved - Specifiers need a trusted product. ProWood FR is stamped with UL FR-S designation and ICC-ES report ESR-4373.

Trusted Performance - We're confident ProWood FR will perform, and that's why it's backed with a 50-year limited warranty.

About the File: -This was developed as a system family. It's a wall assembly and includes a structure/stud layer with branded parts while the other wall parts will be generic or "by others" for you to specify the manufacturer of your choice. 

Specifikim
  • 2 HOUR WALL ASSEMBLY:

    Max. Tested Load - 100% of design load.

    FIRE RATING

    • 2-hour rated wall assembly from wall interior
    • 1-hour rated wall assembly from wall exterior
    • 2-hour fire retardant wall assembly now UL listed
Specifikime teknike
  • Referencë unikeprowood-ul-v343-fire-retardant-wood-wall-assembly
  • Familja e produkteveBuilding Materials
  • Grupi i produkteveFire Retardant
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-02-16
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorDru
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMuret - Muret e jashtme
  • IFC classificationMur
  • Kodi ETIMEG013000
  • Emri ETIMBuilding materials
  • CSI MasterFormat 2014 Code06 11 00
  • CSI MasterFormat 2014 TitleWood Framing
  • OmniClass Number23-13 35 21 15
  • OmniClass TitleWood Framed Structural Walls

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika