Aura Comfort
Aura Comfort
Aura Comfort
    Purmo

    Aura Comfort

    Aura Comfort convectors offer universal usage in office buildings, winter gardens or shop windows, particularly in rooms with huge glazed spaces. The heat exchanger from copper and aluminum has been put into a steel sheating with the duralumin grid. Sheating of Aura convectors is not directly heated by heating water so it effectively protects from energy losses by radiation against glazed surfaces and consequently reduces operating costs. The set is to be floor- mounted with the use of aesthetic mounting brackets. Aura Comfort convectors are produced in 265 standard dimensional types.
    Specifikim
    • Technical specifications: Width: 96, 146, 186, 236 mm Length: from 600 up to 2900 mm Height: 90, 140, 240, 280 mm Connections: 2 x G ." - internal thread Operating pressure: 10 bar Max. temperature: 110 oC Test pressure: 13 bar Accessories bundled with the radiator: - corrosion-resistant, laminated heat exchanger of Cu/Al with low content of water terminated with two inlets with G .” by internal thread - sheathing with longitudinal duralumin - brackets enabling fitting to complete or unfinished floor - air-vent valve steel sheating with duralumin grid and brackets are equipped with painting powder colour in RAL 9016 connection from the right side (in case of requirement for the connection from the left side, this must be stated in the order) Accessories bundled with the radiator optionally: - regulatory features at the side of the water – thermostatic valve and lockable and regulatory screwing - thermostatic head - varnishing of sheathing and other components in a different colour shade than the white RAL 9016 - varnished exchanger - covers for mounting brackets.
    Specifikime teknike
    • Referencë unikepurmo-aura-comfort-convectors
    • Familja e produktevePurmo
    • Grupi i produkteveConvectors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-06-21
    • Numri i botimit3
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorBakër
    • Projektuar nëRepublika Çeke
    • Prodhuar nëRepublika Çeke
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
    • IFC classificationNgrohës i hapësirës
    • Emrin UNSPSCRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 PërshkrimRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-33 15 21 13
    • OmniClass TitleFinned Tube Radiators
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Rajoni i disponueshëm

    Europe Oceania Asia
    Austri
    Australi
    Kazahstan
    Belgjikë
    Kinë
    Bjellorusi
    Francë
    Gjermani
    Holandë
    Hungari
    Kroacia
    Letoni
    Lituani
    Mbretëria e Bashkuar
    Moldovë
    Poloni
    Republika Çeke
    Rumani
    Rusi
    Sllovenia
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit