Delta Twin M
Purmo

Delta Twin M

Purmo’s Delta Twin M decorative radiators integrate the state of the art technology of execution with remarkable design, providing their Users with highest qualities of climate comfort and functionality. The bottom middle connection solution present in all height options of the Twin M radiators, in association with the elegant yet practical tower drying rail offered as standard and the high heat output, make these radiators highly suitable for application in large designer bathrooms or even bathing rooms. Regularly manufactured as a 2-columned version only (in 5 height varieties and 2 length options), in RAL 9016 snow-white coloring, at Clients’ request Delta Twin M can be delivered in any other available RAL colour.
Specifikim
  • Description:decorative laser- welded radiator. Vertical columns in the typical Delta profile flattened from the outside. Delta Twin M delivered as standard with a towel rail in the colour option matching the radiator's, with chrome grips. Height: 1000, 1200, 1500, 1800, 2000mm Length: 500 mm (10 segments), 600 mm (12 segments) Depth: 2- columned- 63 mm Connection: bottom middle connection, 2 x G ½” internal threaded connecting stubs (50 mm spacing), air vent on the top right- hand side (air vent included in the radiator's kit). Brackets: brackets welded on the back, suspending elements included with delivery (4 x RK2 support kit). Colour: as standard snow- white RAL 9016 varnish, other RAL colours at request Operating pressure: 10 bar Test pressure: 13 bar Max. temperature: 120°C Packaging: packed for transport in environmental friendly, edge- protecting packaging, welded in foil.
Specifikime teknike
  • Referencë unikepurmo-delta-twin-m-column-radiators
  • Familja e produktevePurmo
  • Grupi i produkteveColumn radiators
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-06-21
  • Numri i botimit3
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
  • IFC classificationNgrohës i hapësirës
  • Emrin UNSPSCRadiators
  • UNSPSC code40101801
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 PërshkrimRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass Number23-33 15 21 13
  • OmniClass TitleFinned Tube Radiators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Rajoni i disponueshëm

Europe Oceania Asia
Austri
Australi
Kazahstan
Belgjikë
Kinë
Bjellorusi
Danimarkë
Finlandë
Francë
Gjermani
Holandë
Hungari
Ishujt Alandë
Kroacia
Letoni
Lituani
Mbretëria e Bashkuar
Moldovë
Norvegji
Poloni
Republika Çeke
Rumani
Rusi
Sllovaki
Sllovenia
Suedi
Ukrainë