Kea
Purmo

Kea

Horizontal collectors of the Kea model spread to both sides to form rhythmic sequences. The structure allows for hanging many towels.
Specifikim
  • Material: high quality steel section Heating medium: water Connections: 4 threaded ½" female connections Working pressure: 10 bar Maximal temperature: 110°C Painting: anaphoretic priming, final painting with the use of electrostatic powder coating Colours: RAL 9016 white, other colours from the RAL colour chart are available on request Basic equipment: brackets with adjustable wall distance, ¼" air vent, two blanking plugs Additional equipment: straight chrome plated hanger, bent chrome plated hanger, glass shelf, C- type chrome plated hanger, round chrome plated towel hanger, electric heater.
Specifikime teknike
  • Referencë unikepurmo-kea-bathroom-radiators
  • Familja e produktevePurmo
  • Grupi i produkteveBathroom radiators
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-06-21
  • Numri i botimit3
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Projektuar nëAustri
  • Prodhuar nëAustri
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
  • IFC classificationNgrohës i hapësirës
  • Emrin UNSPSCRadiators
  • UNSPSC code40101801
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 PërshkrimRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass Number23-33 15 21 13
  • OmniClass TitleFinned Tube Radiators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Rajoni i disponueshëm

Europe Oceania Asia