Purmo Kon
Purmo

Purmo Kon

The Purmo Kon convectors have a discreet elegance combined with a very good heat dissipation. The steel structure is powerful and solid which makes Purmo Kon an ideal source of heat in public environments with large glass panels and open plan solutions. To obtain an elegant pipe installation, the purmo Kon is equipped with an integrated valve, complemented by valve insert and thermostat to create a comfortable indoor climate.
Specifikim
  • Standard colour: White RAL 9016, but available in over 70 colours Pressure class: 8 bar Quality norm: ISO 9001 and ISO 14001 Heights: 142, 214, 286 mm Lengths: 600, 800, 1000, 1200, 1400, 1600, 1800, 2000, 2300, 2600, 3000 mm Types: 21, 22, 33, 44 Brackets: Floor- and wall brackets
Specifikime teknike
  • Referencë unikepurmo-kon-convector
  • Familja e produktevePurmo
  • Grupi i produkteveConvectors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-09-28
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëFinlandë
  • Prodhuar nëAustri
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
  • IFC classificationNgrohës i hapësirës
  • Emrin UNSPSCRadiators
  • UNSPSC code40101801
  • Uniclass 2015 CodePr_70_60_36_56
  • Uniclass 2015 PërshkrimNatural convectors
  • OmniClass Number23-33 15 21 15
  • OmniClass TitlePlate Radiators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Rajoni i disponueshëm

Europe
Danimarkë
Finlandë
Ishujt Alandë
Norvegji
Suedi