PURMO Ventil Compact
PURMO Ventil Compact
    Purmo

    PURMO Ventil Compact

    3.3 nga 5 yje3.3(16 vlerësime)
    The versatile PURMO Ventil Compact panel radiators with profiled heating panels and convection fins are equipped with side covers and a top grille. Two bottom and four side G ½" threaded female connectors allow for bottom or side connection. The radiator is also equipped with a built-in thermostatic Oventrop valve insert providing pre-setting.
    Specifikim
    • Material: high quality, deep-drawing, low-carbon, cold rolled DC01 steel sheet in accordance with PN-EN 10130. Spacing of vertical water channels: 33,3 mm Connections: 2 x G ½" bottom, right side connectors (left side- available on request) 4 x G ½" side connectors Working pressure: 10 bar Maximal temperature: 110°C Test pressure: 13 bar Colour: RAL 9016 white, other colours from the RAL colour chart are available on request. Accessories bundled with the radiator: brackets, plug, air vent
    Specifikime teknike
    • Referencë unikepurmo-ventil-compact-panel-radiators
    • Familja e produktevePurmo
    • Grupi i produktevePanel radiators
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-06-21
    • Numri i botimit3
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëPoloni
    • Prodhuar nëPoloni
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
    • IFC classificationNgrohës i hapësirës
    • Emrin UNSPSCRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 PërshkrimRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-33 15 21 15
    • OmniClass TitlePlate Radiators
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Rajoni i disponueshëm

    Europe Oceania Asia