BOA Field-Adjustable Linear Lighting
BOA Field-Adjustable Linear Lighting
BOA Field-Adjustable Linear Lighting

    BOA Field-Adjustable Linear Lighting

    KEY FEATURES

    • Models available with selectable wattages and uplight/downlight distributions
      • 2 Ft: 20/14/12/10/5W
      • 4 Ft: 40/28/24/20/10W
      • 8 Ft: 80/56/48/40/20W
    • Field-adjustable CCT: 3000/3500/4000K
    • Voltage rating 120-277V
    • Available with smart controls. Multi-sensor remote sold separately
    • Battery backup available on 4ft and 8ft models
    • Ceiling and wall mount options
    • Quick-link connectors available for easy, continuous runs without any tools
    • All models are 90CRI
    • 5-year, limited warranty
    Specifikim
    • COMPLIANCE

      • UL Listed
      • Suitable for damp locations
      • IESNA LM-79 & LM-80 Testing: RAB LED luminaires and LED components tested by an independent laboratory according to IESNA LM-79 and LM-80
      • DLC Listed: Product on Design Lights Consortium (DLC) Qualified Products List, eligible for rebates from DLC Member Utilities, designed to meet DLC 5.1 requirements
      • DLC Listed (Continued): Product listed by DLC as an ultra-efficient premium product qualifying for highest tier rebates from DLC Member Utilities, designed to meet DLC 5.1 requirements

      MODEL# DLC ID (Standard) MODEL# DLC ID (Premium)

      • BOA2P S-95XUYR BOA2PL S-02DC4Z
      • BOA2PU S-7A8SOF BOA2PLU S-30EBHO
      • BOA2R S-W40K85 BOA2RL S-0NGT4K
      • BOA4P S-1IRPU3 BOA4PL S-LPY6IQ
      • BOA4PU S-5VTO9J BOA4PLU S-YNIV0R
      • BOA4R S-KYOL8M BOA4RL S-3NCQEA
      • BOA8P S-G9IVDP BOA8PL S-CFRH2S
      • BOA8PU S-T5KL7F BOA8PLU S-FH3G1W
      • BOA8R S-RZ60V9 BOA8RL S-7D0S69

      DAMP RATED

      • 0-10V BATTERY BACKUP
      • POWERED BY LIGHTCLOUD
      • 50,000 HOURS FIELD ADJUSTABLE

      CONSTRUCTION

      • Cold Weather Starting: Minimum starting temperature -20°C (-4°F)
      • Maximum Ambient Temperature: Suitable for use up to 40°C (104°F)
      • Mounting: Ceiling and wall mount
      • Housing: Aluminum
      • Lens: Polycarbonate frosted flat lens or polycarbonate reflective louvers
      • Reflector: Polyethylene Terephthalate (PET)
      • Finish: Formulated for high durability and long-lasting color
      • Green Technology: Mercury and UV free, RoHs-compliant components

      LED CHARACTERISTICS

      • LEDs: Long-life, high-efficacy, discrete, surface-mount LEDs
      • Color Uniformity: RAB's range of Correlated Color Temperature follows ANSI C78.377-2017 guidelines for SSL Products

      ELECTRICAL

      Drivers:

      • Constant Current, Class 2, 120-277V, 50/60 Hz

      MODEL (DOWNLIGHT) /WATTAGE AMPS

      • BOA 2 ft
        • 20W: 0.17A 120V / 0.10A 208V / 0.09A 240V / 0.08A 277V
        • 14W: 0.12A 120V / 0.07A 208V / 0.06A 240V / 0.05A 277V
        • 12W: 0.10A 120V / 0.06A 208V / 0.05A 240V / 0.05A 277V
        • 10W: 0.09A 120V / 0.06A 208V / 0.05A 240V / 0.04A 277V
        • 5W: 0.05A 120V / 0.03A 208V / 0.02A 240V / 0.02A 277V
      • BOA 4 ft
        • 40W: 0.34A 120V / 0.20A 208V / 0.18A 240V / 0.15A 277V
        • 28W: 0.24A 120V / 0.15A 208V / 0.12A 240V / 0.11A 277V
        • 24W: 0.20A 120V / 0.12A 208V / 0.10A 240V / 0.09A 277V
        • 20W: 0.17A 120V / 0.10A 208V / 0.09A 240V / 0.08A 277V
        • 10W: 0.09A 120V / 0.06A 208V / 0.05A 240V / 0.05A 277V
      • BOA 8 ft
        • 80W: 0.67A 120V / 0.40A 208V / 0.34A 240V / 0.30A 277V
        • 56W: 0.48A 120V / 0.27A 208V / 0.24A 240V / 0.21A 277V
        • 48W: 0.40A 120V / 0.24A 208V / 0.20A 240V / 0.18A 277V
        • 40W: 0.34A 120V / 0.20A 208V / 0.18A 240V / 0.15A 277V
        • 20W: 0.17A 120V / 0.10A 208V / 0.09A 240V / 0.08A 277V

      MODEL (UP/DOWNLIGHT)/WATTAGE AMPS

      • BOA 2 ft
        • 20W: 0.17A 120V / 0.10A 208V / 0.09A 240V / 0.08A 277V
        • 10W: 0.09A 120V / 0.06A 208V / 0.05A 240V / 0.05A 277V
      • BOA 4 ft
        • 40W: 0.34A 120V / 0.20A 208V / 0.18A 240V / 0.15A 277V
        • 20W: 0.17A 120V / 0.10A 208V / 0.09A 240V / 0.08A 277V
      • BOA 4 ft
        • 80W: 0.67A 120V / 0.40A 208V / 0.34A 240V / 0.30A 277V
        • 40W: 0.34A 120V / 0.20A 208V / 0.18A 240V / 0.15A 277V

      THD:

      • BOA2: 3.37% at 120V, 2.15% at 277V
      • BOA4: 2.80% at 120V, 3.03% at 277V
      • BOA8: 3.26% at 120V, 11.62% at 277V

      Power Factor:

      • BOA2: 95.6% at 120V, 99.8% at 277V
      • BOA4: 99.9% at 120V, 97.7% at 277V
      • BOA8: 99.9% at 120V, 96.1% at 277V

      Surge Protection:

      • 2kV

      Battery Backup Light Loss Factor:

      • Powers the fixture for a minimum of 90 minutes in the event of a power failure
      • Note: All values are typical (tolerance +/- 10%)

      LIGHTCLOUD

      Lightcloud Controller Installed:

      • Integrated/embedded networked lighting control
      • Luminaire-level lighting control
      • Fixture, Zone, and plug-load control from one powerful device
      • LLLC - Capable of switching, 0-10V dimming, power/energy monitoring
      • Can also be used to extend the range of Lightcloud
      • Mesh network communication protocols
      • Offers the capability to set the maximum light output to a less-than maximum state of an individual luminaire at the time of installation or commissioning. The High-End Trim functionality is field reconfigurable via the Lightcloud mesh network communication protocols.
      • The Lightcloud Controller can be attached to the fixture, junction box, or electrical panel
      • DLC system - N1XMLOEATBA
      • Communication Protocol: Zigbee
      • Line of Sight: 1,000 feet
      • Obstructions: 100 feet

      LIGHTCLOUD BLUE (CONTINUED)

      Device Identification Button:

      • Located at the top of the controller under the Lightcloud logo.
      • Functionality:
        • Press once to rapid identify this device in the Lightcloud Blue mobile app
        • Press twice to toggle circuit on and off
        • Press twice and hold to set dim level
        • Press and hold for 10s to reset the device to factory settings and into pairing mode

      Sensor Connection Type:

      • RJ09

      Max Mounting Height:

      • 8 to 12 feet

      Detection Range:

      • 20 ft. diameter at 9 ft. mounting height

      Default Setting (Uncommissioned State):

      • Sensor Status: Enabled
      • Motion Sensitivity: High
      • Brightness when triggered: 100%
      • Hold time: 1 minute
      • Standby to dim: 20%
      • Standby time: 1 minute
      • When vacant: Off

      Commissioned State:

      • Sensor Status: Disabled, once enabled the following default are set.
      • Motion Sensitivity: High
      • Brightness when triggered: Last on status
      • Hold time: 20 minutes
      • When vacant: Off

      Sensor Type:

      • Passive Infrared

      Sensing Type:

      • Occupancy or Vacancy

      Sensor Sensitivity:

      • Low/Medium/High

      Occupied Actions:

      • On or On at a Dim Level

      Vacant Options:

      • Off or On at a Dim Level

      Occupancy Timeout:

      • 1 minute to 240 minutes

      Daylight Sensing:

      • The sensor will determine to trigger the light(s) on or not based on the daylight threshold level set in the Lightcloud Blue mobile app.

      Daylight Threshold:

      • 150 lux to 1500 lux

      LIGHTCLOUD BLUE

      Lightcloud Blue Installed:

      • Bluetooth Mesh wireless lighting control system
      • Patent-pending Rapid Provisioning technology for quick and easy commissioning
      • Eliminates the need for a Gateway or Hub
      • Maximizes control system’s reach
      • DLC system - N1XMLOEATBA
      • Learn more at www.lightcloud.com

      Gateway Required:

      • No

      Communication Protocol:

      • Bluetooth Mesh

      Range:

      • Up to 60 feet between standard building materials
      • Up to 200 feet clear line of sight

      Spacing Criteria:

      • Lightcloud Blue devices should be placed within the specified range to communicate within the Bluetooth Mesh network.

      Factory Reset:

      • Method 1: Delete from App
      • Method 2: Manual

      Status Indicator:

      • Solid Green: Nano is paired to the Lightcloud Blue app
      • Flashing Red: Nano has been restored to default factory settings

    Specifikime teknike
    • Referencë unikeboa-field-adjustable-linear-lighting
    • Familja e produkteveInterior Lighting
    • Grupi i produkteveLinear, Surface & Pendant
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-06-04
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Drita lineare
    • IFC classificationNdriçim i lehtë
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara