Lightcloud 4G Gateway LCGATEWAY/4G

Lightcloud 4G Gateway LCGATEWAY/4G

  • Connects with up to 200 Lightcloud devices
  • Communicates with Lightcloud devices via 2.4 GHz wireless mesh network
  • Cloud-based management - no software to install or maintain
  • Connects to Lightcloud service using secure cellular 4G connection and no internet access is required
  • Easy setup - simply power on, confirm a cellular signal and call 844-LIGHTCLOUD
Specifikim
    • Compliance
      • UL Listed: Indoor use only
    • Electrical
      • Installation: All Lightcloud components should be installed by a licensed electrician following local codes.
      • Input Voltage: Only use with provided power supply.
        • 5VDC +/- 5%
        • 100-240VAC
      • Frequencies: 50/60 Hz
      • Electrical Ratings: 0.5A
      • Operating Temperature Range: -30°C to 70°C
      • Storage Temperature Range: -40°C to 85°C (-40°F to 185°F)
    • Construction
      • Maximum Relative Humidity: 95%
    • Other
      • Warranty: 10-year full hardware warranty with 100% repair/replacement coverage for all properly installed devices. See Lightcloud Warranty Terms.
      • Buy American Act Compliance: RAB values USA manufacturing and may manufacture compliant products upon request. Contact customer service for details.
Specifikime teknike
  • Referencë unikelcgateway-4g
  • Familja e produkteveLighting Controls
  • Grupi i produkteveGateways
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-12-01
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • Uniclass 2015 CodePr_70_75_52_01
  • Uniclass 2015 Përshkrim3G gateway modems
  • CSI MasterFormat 2014 Code26 09 43.19
  • CSI MasterFormat 2014 TitleWireless Network Lighting Controls
  • OmniClass Number23-37 13 17 29
  • OmniClass TitleWide Area Network Wireless Devices