Vandal resistant shower head with adjustable spray angle, connection ½ ", DN15 AG, flow 9 l / min
Specifikim
• Connection: ½ ”, DN15 AG
• Shower head: brass, chrome-plated
• Spray cartridge: brass / stainless steel
• Minimum temperature: 5 ° C
• Maximum temperature: 90 ° C
• Operating pressure: 0.5 - 5 bar
• Throat: 70 mm optionally extendable to 140 mm
• Volume flow: 9 l / min at 3 bar