| Integra Parada Flex 8C steel panel radiators are manufactured from cold rolled high quality steel according to EN10130. Advanced model with 4 side connectors, 2 right-bottom and 2 middle-bottom connectors with a deco flat front plate with convection fins and with compact parts. Easy to switch between positioning the thermostatic insert right or left at the top of the radiator thanks to flexible water distribution piping inside the radiator. This gives maximum flexibility when planning and installation of the radiator. This model can be used with a working pressure of 10 bar, allowing you to plan and install this radiator anywhere where higher system pressure is required. For example, in larger systems, taller buildings or in buildings that are connected to district heating via heat exchangers. The new MCW 7 brackets with modified anti-lift feature ensure more stable mounting and positioning of the radiator to the walls and protect against lateral sliding. Integra Parada Flex 8C is available in the standard color RAL 9016 (white). 70 other colors are available upon request. For radiators in special colors, the accessories such as air vent and plug are available in silver RAL 9006 for a modern and better aesthetic appearance. |
Rajoni i disponueshëm
| Europe |
|---|
Belgjikë |
Francë |
Holandë |
Luksemburg |