Radson Integra Ramo Flex 8C
Radson

Radson Integra Ramo Flex 8C

Integra Ramo Flex 8C steel panel radiators are manufactured from cold rolled high quality steel according to EN10130. Advanced model with 4 side connectors, 2 right-bottom and 2 middle-bottom connectors with a deco ribbed flat front plate with convection fins and with compact parts. Easy to switch between positioning the thermostatic insert right or left at the top of the radiator thanks to flexible water distribution piping inside the radiator. This gives maximum flexibility when planning and installation of the radiator.
This model can be used with a working pressure of 10 bar, allowing you to plan and install this radiator anywhere where higher system pressure is required. For example, in larger systems, taller buildings or in buildings that are
connected to district heating via heat exchangers. The new MCW 7 brackets with modified anti-lift feature ensure more stable mounting and positioning of the radiator to the walls and protect against lateral sliding.
Integra Ramo Flex 8C is available in the standard color RAL 9016 (white). 70 other colors are available upon request.
For radiators in special colors, the accessories such as air vent and plug are available in silver RAL 9006 for a modern and better aesthetic appearance.
Specifikim
  • Material: high quality, cold rolled steel sheet in accordance with EN 10130.

    Spacing of vertical water channels: 33,3 mm

    Heights: 300, 400, 500, 600, 750, 900 mm

    Lengths: 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300, 1400, 1500, 1600, 1800, 2000, 2200, 2400, 2600, 2800, 3000 mm

    Painting: cataphoretic priming, final painting with electrostatic powder coating

    Connections: 4 x G ½" side connectors, 2 x G ½" right-bottom connectors, 2 x G ½" middle-bottom connectors

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Test pressure: 13 bar

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request.

    Accessories bundled with the radiator: brackets, plug, air vent
Specifikime teknike
  • Referencë unikeradson-integra-ramo-flex-8c
  • Familja e produkteveRadson
  • Grupi i produktevePanel radiators
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-04-18
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Projektuar nëPoloni
  • Prodhuar nëPoloni
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
  • IFC classificationNgrohës i hapësirës
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 PërshkrimRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass Number23-33 15 21 15
  • OmniClass TitlePlate Radiators

Rajoni i disponueshëm

Europe
Belgjikë
Francë
Holandë
Luksemburg
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit