Drako Bath & Shower Mixer Without Shower Kit 3305 S
Drako Bath & Shower Mixer Without Shower Kit 3305 S

    Drako Bath & Shower Mixer Without Shower Kit 3305 S

    Bath and Shower mixer without shower kit The Drako series was created for a client who loves contemporary design and creves for Ramon Soler’s quality stamp. Drako has been perfected to the finest detail, offering maximum resistance and solidity due to the quality of materials employed as well as the high craftsmanship. Certification: AENOR N IID/A NF IID/A E3/1 C2 A1 U3
    Specifikim
    • Ø40mm ceramic mixer tap cartridge Termostop Block System limiting the maximum temperature of hot water Water saving system S2 (available C2 in some models) by opening the handle in two phases. Flow rate at 3 bars: 12 l/min (Shower) - 20 l/min (Bath) Acoustic level at 3 bars: < 20 dB. Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome. Resists static pressures ? 10 bars and water hammers of 25 bars. Recommended temperature for the hot water: 55°C. Maximum working temperature: 65°C. Maximum: 1h at 90°C. Working pressure between 1-5 bars, recommended: 3 bars
    Specifikime teknike
    • Referencë unike217221
    • Familja e produkteveDrako
    • Grupi i produkteveDrako Bathtub & Shower
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-09-18
    • Numri i botimit1
    • Gjatësia (mm)110
    • Gjerësia (mm)200
    • Thellësia (mm)300
    Të ngjashme
    • Materiali kryesorKromit
    • Projektuar nëSpanjë
    • Weight Net (kg)2.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC011329
    • Emri ETIMShower mixing tap
    • Emrin UNSPSCBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodeAc_35_80_80
    • Uniclass 2015 PërshkrimShowering
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-31 15 17
    • OmniClass TitleBathtub Components
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION

    Rajoni i disponueshëm

    Europe Asia South America Oceania Africa North America