Drako Bathtub Thermostatic With Integrated Diverter 3339 S

Drako Bathtub Thermostatic With Integrated Diverter 3339 S

Thermostatic bath-shower with integrated diverter in flow rate handle without shower set. The Drako series was created for a client who loves contemporary design and creves for Ramon Soler’s quality stamp. Drako has been perfected to the finest detail, offering maximum resistance and solidity due to the quality of materials employed as well as the high craftsmanship.
Specifikim
  • Thermostatic cartridge Hot Block anti-burn system Termostop Block System limiting the maximum temperature of hot water Cooltouch system that keeps the faucets cold-tempered to the touch. Flow rate at 3 bars: 12l/min (Shower) - 20 l/min (Bath) Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome. Resists static pressures ? 10 bars and water hammers of 25 bars. Working pressure between 1-5 bars, recommended: 3 bars Recommended temperature for the hot water: 55°C. Maximum working temperature: 65°C. Maximum: 1h at 90°C.
Specifikime teknike
  • Referencë unike219453
  • Familja e produkteveDrako
  • Grupi i produkteveDrako Bathtub & Shower
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-09-18
  • Numri i botimit1
  • Gjatësia (mm)110
  • Gjerësia (mm)245
  • Thellësia (mm)280
Të ngjashme
  • Materiali kryesorKromit
  • Projektuar nëSpanjë
  • Weight Net (kg)3.17
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe
  • IFC classificationTerminali Sanitar
  • Kodi ETIMEC011329
  • Emri ETIMShower mixing tap
  • Emrin UNSPSCBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodeAc_35_80_80
  • Uniclass 2015 PërshkrimShowering
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 15 17
  • OmniClass TitleBathtub Components
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Rajoni i disponueshëm

Europe Asia South America Oceania Africa North America