Urban Chic Bidet Mixer 210301
Urban Chic Bidet Mixer 210301

    Urban Chic Bidet Mixer 210301

    Bidet mixer Ramon Soler has created and patented a product that fuses our most human yearnings with our urban habitat: URBAN CHIC. A unique and exceptional water circuit that controls the strength and tension of the water, to deliver it in a clear, silent and friendly way. As a spring. The water passes through a standard cartridge, where its temperature and flow are controlled. Still not losing its momentum, it is sent to the bottom of the tap, where it hits the bottom and loses its bravery, to go up in a spiral circuit where it tames its energy. From there it is driven towards the final fall, where it is released. URBANCHIC is bold, slender, innovative and elegant, at the same time simple and absolutely functional.
    Specifikim
    • Ø25mm ceramic mixer tap cartridge Thermostatic cartridge with Hot Block System for anti-scald security and Thermostop system for temperature blocking at 38° Flow rate at 3 bars: 6 l/min Acoustic level at 3 bars: < 20 dB Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome Resists static pressures? 10 bars and water hammers of 25 bars Recommended temperature for the hot water: 55 °C Maximum working temperature: 65 °C Maximum: 1h at 90 °C Working pressure between 1-5 bars, recommended: 3 bars
    Specifikime teknike
    • Referencë unike21B302401
    • Familja e produkteveUrban Chic
    • Grupi i produkteveUrban Chic Bidet
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-09-18
    • Numri i botimit1
    • Gjatësia (mm)75
    • Gjerësia (mm)135
    • Thellësia (mm)320
    Të ngjashme
    • Materiali kryesorKromit
    • Projektuar nëSpanjë
    • Weight Net (kg)1.4
    Klasifikimi
    • Kategoria BIMobjectSanitar - Lavaman banje
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC010888
    • Emri ETIMBidet mixing tap
    • Emrin UNSPSCBidets
    • UNSPSC code30181502
    • Uniclass 2015 CodePr_40_20_87_11
    • Uniclass 2015 PërshkrimBidet taps
    • CSI MasterFormat 2014 Code22 41 13.19
    • CSI MasterFormat 2014 TitleResidential Bidets
    • OmniClass Number23-31 23 00
    • OmniClass TitleBidets
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION

    Rajoni i disponueshëm

    Europe Asia South America Oceania Africa North America
    Åland Islands
    Emiratet e Bashkuara Arabe
    Argjentinë
    Australi
    Burkina Faso
    Kosta Rika
    Andorra
    Kinë
    Bolivi
    Fiji
    Egjipt
    Meksikë
    Austri
    Malazi
    Brazil
    Guam
    Kenya
    Nikaragua
    Belgjikë
    Qatar
    Ekuador
    Ishujt Cook
    Madagaskar
    Republika Domenikane
    Bjellorusi
    Siria
    Guiana franceze
    Ishujt Marshall
    Marok
    Bosnjë dhe Hercegovinë
    Taiwan
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Niger
    Bulgari
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Togo
    Danimarkë
    Kili
    Ishujt Solomon
    Tunizi
    Estoni
    Kolumbi
    Ishujt Veriore të Marianës
    Finlandë
    Paraguaj
    Kaledonia e Re
    Francë
    Peru
    Kiribati
    Gërnzi
    Suriname
    Nauru
    Gjermani
    Uruguay
    Niue
    Gjibraltar
    Venezuela
    Norfolk Island
    Greqi
    Palau
    Holandë
    Papua Guinea e Re
    Hungari
    Polinezia franceze
    Irlandë
    Samoa
    Ishujt Faroe
    Samoa amerikane
    Ishulli i Njeriut
    Shtetet Federale të Mikronezisë
    Islandë
    Timor-Leste
    Itali
    Tokelau
    Jersey
    Tonga
    Kroacia
    Tuvalu
    Letoni
    Vanuatu
    Liechtenstein
    Wallis dhe Futuna
    Lituani
    Zelanda e Re
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit