Alexia Wash Basin Mixer (S) 3601
Alexia Wash Basin Mixer (S) 3601

    Alexia Wash Basin Mixer (S) 3601

    High wash basin mixer(S) The Alexia series combines right angles and rounded lines in a contemporary design, ideal for trendy bathrooms. It offers high reliability and robustness, and has been conceived for high performance in safety, savings and comfort for the user. In addition, at a technical level, the Alexia series is based on avant-garde technology to ensure maximum safety and comfort in the bathroom. It has a water and energy saving system, an efficient combination that incorporates a central cold water opening system and an intermediate stopping system (a gradual opening or in two phases). The cold opening system prevents wasting hot water, with the corresponding energy saving and respect for the environment.
    Specifikim
    • Ø35mm ceramic mixer tap cartridge Termostop Block System limiting the maximum temperature of hot water Water saving system S2 (available C2 in some models) by opening the handle in two phases Flow rate at 3 bars: 11 to 12 l/min Acoustic level at 3 bars: < 20 dB Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome Resists static pressures? 10 bars and water hammers of 25 bars Recommended temperature for the hot water: 55 °C Maximum working temperature: 65 °C Maximum: 1h at 90 °C Working pressure between 1-5 bars, recommended: 3 bars
    Specifikime teknike
    • Referencë unike36A300351
    • Familja e produkteveAlexia
    • Grupi i produkteveAlexia Wash Basin
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-09-18
    • Numri i botimit1
    • Gjatësia (mm)103
    • Gjerësia (mm)170
    • Thellësia (mm)205
    Të ngjashme
    • Materiali kryesorKromit
    • Projektuar nëSpanjë
    • Weight Net (kg)2
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEG017610
    • Emri ETIMSanitary taps
    • Emrin UNSPSCSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 PërshkrimWashbasin taps
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION

    Rajoni i disponueshëm

    Europe Asia South America Oceania Africa North America
    Åland Islands
    Emiratet e Bashkuara Arabe
    Argjentinë
    Australi
    Burkina Faso
    Kosta Rika
    Andorra
    Kinë
    Bolivi
    Fiji
    Egjipt
    Meksikë
    Austri
    Malazi
    Brazil
    Guam
    Kenya
    Nikaragua
    Belgjikë
    Qatar
    Ekuador
    Ishujt Cook
    Madagaskar
    Republika Domenikane
    Bjellorusi
    Siria
    Guiana franceze
    Ishujt Marshall
    Marok
    Bosnjë dhe Hercegovinë
    Taiwan
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Niger
    Bulgari
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Togo
    Danimarkë
    Kili
    Ishujt Solomon
    Tunizi
    Estoni
    Kolumbi
    Ishujt Veriore të Marianës
    Finlandë
    Paraguaj
    Kaledonia e Re
    Francë
    Peru
    Kiribati
    Gërnzi
    Suriname
    Nauru
    Gjermani
    Uruguay
    Niue
    Gjibraltar
    Venezuela
    Norfolk Island
    Greqi
    Palau
    Holandë
    Papua Guinea e Re
    Hungari
    Polinezia franceze
    Irlandë
    Samoa
    Ishujt Faroe
    Samoa amerikane
    Ishulli i Njeriut
    Shtetet Federale të Mikronezisë
    Islandë
    Timor-Leste
    Itali
    Tokelau
    Jersey
    Tonga
    Kroacia
    Tuvalu
    Letoni
    Vanuatu
    Liechtenstein
    Wallis dhe Futuna
    Lituani
    Zelanda e Re
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monaco
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San Marino
    Serbia
    Shqipëri
    Sllovenia
    Slovakia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Switzerland
    Ukrainë
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit