Alexia Thermostatic Shower Mixer 3634 S

Alexia Thermostatic Shower Mixer 3634 S

Thermostatic shower mixer without shower kit The Alexia series combines right angles and rounded lines in a contemporary design, ideal for trendy bathrooms. It offers high reliability and robustness, and has been conceived for high performance in safety, savings and comfort for the user. In addition, at a technical level, the Alexia series is based on avant-garde technology to ensure maximum safety and comfort in the bathroom. It has a water and energy saving system, an efficient combination that incorporates a central cold water opening system and an intermediate stopping system (a gradual opening or in two phases). The cold opening system prevents wasting hot water, with the corresponding energy saving and respect for the environment.
Specifikim
  • Thermostatic cartridge Hot Block anti-burn system Termostop Block System limiting the maximum temperature of hot water Cooltouch system that keeps the faucets cold-tempered to the touch. Flow rate at 3 bars: 12 l/min. Chrome-plated brass: 15 microns thick of nickel, 0.3 microns of chrome. Resists static pressures ? 10 bars and water hammers of 25 bars. Working pressure between 1-5 bars, recommended: 3 bars) Recommended temperature for the hot water: 55°C. Maximum working temperature: 65°C. Maximum: 1h at 90°C.
Specifikime teknike
  • Referencë unike36D300370
  • Familja e produkteveAlexia
  • Grupi i produkteveAlexia Bathtub & Shower
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-09-18
  • Numri i botimit1
  • Gjatësia (mm)110
  • Gjerësia (mm)200
  • Thellësia (mm)300
Të ngjashme
  • Materiali kryesorKromit
  • Projektuar nëSpanjë
  • Weight Net (kg)2.5
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe
  • IFC classificationTerminali Sanitar
  • Kodi ETIMEC011329
  • Emri ETIMShower mixing tap
  • Emrin UNSPSCBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodeAc_35_80_80
  • Uniclass 2015 PërshkrimShowering
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 15 17
  • OmniClass TitleBathtub Components
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Rajoni i disponueshëm

Europe Asia South America Oceania Africa North America
Åland Islands
Emiratet e Bashkuara Arabe
Argjentinë
Australi
Burkina Faso
Kosta Rika
Andorra
Kinë
Bolivi
Fiji
Egjipt
Meksikë
Austri
Malazi
Brazil
Guam
Kenya
Nikaragua
Belgjikë
Qatar
Ekuador
Ishujt Cook
Madagaskar
Republika Domenikane
Bjellorusi
Siria
Guiana franceze
Ishujt Marshall
Marok
Bosnjë dhe Hercegovinë
Taiwan
Guyana
Ishujt Minor Periferik të Shteteve të Bashkuara
Niger
Bulgari
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Togo
Danimarkë
Kili
Ishujt Solomon
Tunizi
Estoni
Kolumbi
Ishujt Veriore të Marianës
Finlandë
Paraguaj
Kaledonia e Re
Francë
Peru
Kiribati
Gërnzi
Suriname
Nauru
Gjermani
Uruguay
Niue
Gjibraltar
Venezuela
Norfolk Island
Greqi
Palau
Holandë
Papua Guinea e Re
Hungari
Polinezia franceze
Irlandë
Samoa
Ishujt Faroe
Samoa amerikane
Ishulli i Njeriut
Shtetet Federale të Mikronezisë
Islandë
Timor-Leste
Itali
Tokelau
Jersey
Tonga
Kroacia
Tuvalu
Letoni
Vanuatu
Liechtenstein
Wallis dhe Futuna
Lituani
Zelanda e Re
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monaco
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San Marino
Serbia
Shqipëri
Sllovenia
Slovakia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Switzerland
Ukrainë
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit