Blautherm Thermostatic Single Lever 2 Way Concealed 948712 RK250

Blautherm Thermostatic Single Lever 2 Way Concealed 948712 RK250

Thermostatic single lever 2 way concealed with support plus water intake, han shower and metal shower head 225X225mm Ramon Soler® created Blautherm Single Lever Shower Column, which it is irresistible for its slim aesthetics, its high performance and the level of quality. The shower column set that everyone wants to have at home.
Specifikim
  • Noise protection: Our tapware has acoustic filters both in water connections as well in the mixing cartridges optimizing noise protection. Sensibility: Our single lever and thermostatic cartridges allow us to confortably regulate the desired temperature. Ergnomics: The ergonomic shape of our tapware offers ease of use. Durability: Due to all external components with higher use being metallic, our tapware is very resistant over long periods of time. Termostop block: These avoid scalding, especially with users which are handicapped and also save on hot water consumption. For hospitals or old peoples homes, we recommend limiting the hot water temperature by blocking the travel of the tap handle.
Specifikime teknike
  • Referencë unike94D302553
  • Familja e produkteveBlautherm
  • Grupi i produkteveBlautherm Concealed
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-09-18
  • Numri i botimit1
  • Gjatësia (mm)150
  • Gjerësia (mm)330
  • Thellësia (mm)450
Të ngjashme
  • Materiali kryesorKromit
  • Projektuar nëSpanjë
  • Weight Net (kg)5.7
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe
  • IFC classificationTerminali Sanitar
  • Kodi ETIMEC011329
  • Emri ETIMShower mixing tap
  • Emrin UNSPSCBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodeAc_35_80_80
  • Uniclass 2015 PërshkrimShowering
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 15 17
  • OmniClass TitleBathtub Components
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Rajoni i disponueshëm

Europe Asia South America Oceania Africa North America